SelmoTags (1544 x 548 px).png

Selmo - Selmo Tags

KatjaX
Community Manager
Community Manager
Selmo Tags - Activation code for PLC programs

Selmo offers every developer a free and non-binding test period in PLC program development. The programme and the HMI can be fully tested without restriction for 30 minutes. The test period ends automatically by stopping the machine's automation after the time has elapsed. The test period can be restarted an unlimited number of times. For continuous and permanent use, the programme must be activated once and for this the Selmo Tags are required. 

In the Selmo Studio you will find the exact calculation of the Selmo Tags required in the programme. Simply activate with the activation codes in Selmo Studio. In this way we offer a pay per use model, for fair and transparent procurement.

In the store, the Selmo Tags are offered in packages of 10 and can be used for activation at any time.

Target System ctrlX CORETarget System ctrlX CORE
Logic LayerLogic Layer
System LayerSystem Layer
MXICMXIC
ParametersParameters
PLC CodePLC Code
Prerequisites
Support

ctrlX AUTOMATION Forum ctrlX World Topics
 support@selmo.at 1)
 Selmo Helpcenter

Related Links

The Company

Selmo Technology GmbH rethinks machine programming and reduces complexity for the programmer. We offer an alternative for manual programming of processes and can translate the process model directly into a PLC program through our algorithm. The Selmo Solution can be learned and applied quickly and easily and immediately creates a standardisation of PLC programming.

FOR SOFTWARE THAT NEVER LETS YOU DOWN
SELMO Technology GmbH


1) Note on data protection
The email is sent directly to the partner company! This company is responsible for the processing of the data contained. Please read their data protection information before sending this email! 
Bosch Rexroth is not responsible for the use of the partner company's support.

TK2588
TK2588
I'm an ecosystem manager, business developer, product manager and if some time is left, part-time developer. Any of them would fit. I help you become a ctrlX World Partner and assist you throughout the onboarding process and beyond. Oliver
Editorial work by: KatjaX
Must Read
Icon--AD-black-48x48Icon--address-consumer-data-black-48x48Icon--appointment-black-48x48Icon--back-left-black-48x48Icon--calendar-black-48x48Icon--center-alignedIcon--Checkbox-checkIcon--clock-black-48x48Icon--close-black-48x48Icon--compare-black-48x48Icon--confirmation-black-48x48Icon--dealer-details-black-48x48Icon--delete-black-48x48Icon--delivery-black-48x48Icon--down-black-48x48Icon--download-black-48x48Ic-OverlayAlertIcon--externallink-black-48x48Icon-Filledforward-right_adjustedIcon--grid-view-black-48x48IC_gd_Check-Circle170821_Icons_Community170823_Bosch_Icons170823_Bosch_Icons170821_Icons_CommunityIC-logout170821_Icons_Community170825_Bosch_Icons170821_Icons_CommunityIC-shopping-cart2170821_Icons_CommunityIC-upIC_UserIcon--imageIcon--info-i-black-48x48Icon--left-alignedIcon--Less-minimize-black-48x48Icon-FilledIcon--List-Check-grennIcon--List-Check-blackIcon--List-Cross-blackIcon--list-view-mobile-black-48x48Icon--list-view-black-48x48Icon--More-Maximize-black-48x48Icon--my-product-black-48x48Icon--newsletter-black-48x48Icon--payment-black-48x48Icon--print-black-48x48Icon--promotion-black-48x48Icon--registration-black-48x48Icon--Reset-black-48x48Icon--right-alignedshare-circle1Icon--share-black-48x48Icon--shopping-bag-black-48x48Icon-shopping-cartIcon--start-play-black-48x48Icon--store-locator-black-48x48Ic-OverlayAlertIcon--summary-black-48x48tumblrIcon-FilledvineIc-OverlayAlertwhishlist