Dear Community User! We have started the migration process.
This community is now in READ ONLY mode.
Read more: Important information on the platform change.

Conveyor_FacrotyIO.png

Demo Conveyor Belt with Selmo

TK2588
Established Member
A box is transported from A to B via two conveyor belts.
 
Functional Description

A crate is to be transported via a conveyor belt. The crate is to be transported from A to B via two conveyor belts. After pressing the start button, the crate is to be placed on the conveyor belt. By occupying the sensor (B1), conveyor belt 1 is started and the crate is transported to the next sensor (B2). After occupying the sensor (B2), conveyor belt 2 is started and the crate is conveyed to the next sensor (B3). After leaving the sensor (B3), the crate lands on the ramp and the system switches off.

In/Output assignment

The in- and outputs of the model are assigned as follows (the designation input or output refers to the connected controller):

Input Nr. Name Factory I/O Variable name Typ Specification
1 S1 I_Start BOOL Start button (NO)
2

B1

I_Sensor_1 BOOL Sensor B1 (light barrier NC)
3 B2 I_Sensor_2 BOOL Sensor B2 (light barrier NC)
4 B3 I_Sensor_3 BOOL Sensor B3 (light barrier NC)
 
Output Nr. Name Factory I/O Variable name Typ Specification
1 O1 O_Conveyor_1_ON BOOL Conveyor belt entrance on
2 O2 O_Conveyor_2_ON BOOL Conveyor belt exit on
3 O3 O_Load_Package BOOL Load package
 
How-to
Support

ctrlX AUTOMATION Forum ctrlX World Topics
 support@selmo.at 1)
 Selmo Helpcenter

Related Links

The Company

Selmo Technology GmbH rethinks machine programming and reduces complexity for the programmer. We offer an alternative for manual programming of processes and can translate the process model directly into a PLC program through our algorithm. The Selmo Solution can be learned and applied quickly and easily and immediately creates a standardisation of PLC programming.

FOR SOFTWARE THAT NEVER LETS YOU DOWN
SELMO Technology GmbH


1) Note on data protection
The email is sent directly to the partner company! This company is responsible for the processing of the data contained. Please read their data protection information before sending this email! 
Bosch Rexroth is not responsible for the use of the partner company's support.

einfachselmo
einfachselmo
Editorial work by: TK2588
Must Read
Icon--AD-black-48x48Icon--address-consumer-data-black-48x48Icon--appointment-black-48x48Icon--back-left-black-48x48Icon--calendar-black-48x48Icon--center-alignedIcon--Checkbox-checkIcon--clock-black-48x48Icon--close-black-48x48Icon--compare-black-48x48Icon--confirmation-black-48x48Icon--dealer-details-black-48x48Icon--delete-black-48x48Icon--delivery-black-48x48Icon--down-black-48x48Icon--download-black-48x48Ic-OverlayAlertIcon--externallink-black-48x48Icon-Filledforward-right_adjustedIcon--grid-view-black-48x48IC_gd_Check-Circle170821_Icons_Community170823_Bosch_Icons170823_Bosch_Icons170821_Icons_CommunityIC-logout170821_Icons_Community170825_Bosch_Icons170821_Icons_CommunityIC-shopping-cart2170821_Icons_CommunityIC-upIC_UserIcon--imageIcon--info-i-black-48x48Icon--left-alignedIcon--Less-minimize-black-48x48Icon-FilledIcon--List-Check-grennIcon--List-Check-blackIcon--List-Cross-blackIcon--list-view-mobile-black-48x48Icon--list-view-black-48x48Icon--More-Maximize-black-48x48Icon--my-product-black-48x48Icon--newsletter-black-48x48Icon--payment-black-48x48Icon--print-black-48x48Icon--promotion-black-48x48Icon--registration-black-48x48Icon--Reset-black-48x48Icon--right-alignedshare-circle1Icon--share-black-48x48Icon--shopping-bag-black-48x48Icon-shopping-cartIcon--start-play-black-48x48Icon--store-locator-black-48x48Ic-OverlayAlertIcon--summary-black-48x48tumblrIcon-FilledvineIc-OverlayAlertwhishlist