FORUM CTRLX AUTOMATION
ctrlX World Partner Apps for ctrlX AUTOMATION
07-06-2023 10:53 AM
Hello,
I am trying to debug and test a WebIQ project that contains over 1000 tags. I want to use the virtual ctrlx for the testing. After installing the webiq server and trying to start the project, i got the error displayed in the screenshot "Error.png"
When checking the license manager, I noticed that the 4h Engineering test license contains only 1000 tags. (see Screenshot "Licenses.png").
Is there a way to update this license to 2000 tags for the virtual ctrx?
Thank you in advance for you help.
Solved! Go to Solution.
07-10-2023 02:33 PM
@HmiGuide Can someone from BR please step in?
07-11-2023 08:11 AM
The 1000 tags license is the currently implemented license. We check with BoschRexroth and SmartHMI if it is possible to implement a license with more tags.
07-11-2023 08:13 AM - edited 08-02-2023 04:54 PM
We discussed via telefone, that for your task, you can install a test license on the Engineering PC.
For next version of WebIQ it is in discussion to increase the tags for ctrlX virtual runtime to unlimitted.