SDK related - how to arrange taskoriented program scheduling

SDK related - how to arrange taskoriented program scheduling

CodeWasi
Occasional Contributor

Hello !

Basically I wonder how to arrange a snap including 1 or 2 cpp file, running a programm with controller-routines in different tasks (2ms/ 8ms) both providing and using RT-data from each other and ECAT nodes.

Please feel free describe the principle of defining task and callable-routines and connecting them within the snapcraft.yaml.

Examining systemtime and operating with sleep_for on the threat could be a workaround, but ignors the system-provided synch-mechanismns of the task-scheduler we want to benefit of.

Bye and thanks!

Jens

1 REPLY 1

CodeShepherd
Community Moderator
Community Moderator

We will get in direct contact and see if we add such example to realtime SDK.

Some backgrounds: We splitted our SDK in NRT and RT because some system understanding is needed to create and run RT apps. To get access to the RT part a training is mandatory to get shown how to work with it. See further information in the FAQ of the SDK for ctrlX AUTOMATION.

Icon--AD-black-48x48Icon--address-consumer-data-black-48x48Icon--appointment-black-48x48Icon--back-left-black-48x48Icon--calendar-black-48x48Icon--center-alignedIcon--Checkbox-checkIcon--clock-black-48x48Icon--close-black-48x48Icon--compare-black-48x48Icon--confirmation-black-48x48Icon--dealer-details-black-48x48Icon--delete-black-48x48Icon--delivery-black-48x48Icon--down-black-48x48Icon--download-black-48x48Ic-OverlayAlertIcon--externallink-black-48x48Icon-Filledforward-right_adjustedIcon--grid-view-black-48x48IC_gd_Check-Circle170821_Icons_Community170823_Bosch_Icons170823_Bosch_Icons170821_Icons_CommunityIC-logout170821_Icons_Community170825_Bosch_Icons170821_Icons_CommunityIC-shopping-cart2170821_Icons_CommunityIC-upIC_UserIcon--imageIcon--info-i-black-48x48Icon--left-alignedIcon--Less-minimize-black-48x48Icon-FilledIcon--List-Check-grennIcon--List-Check-blackIcon--List-Cross-blackIcon--list-view-mobile-black-48x48Icon--list-view-black-48x48Icon--More-Maximize-black-48x48Icon--my-product-black-48x48Icon--newsletter-black-48x48Icon--payment-black-48x48Icon--print-black-48x48Icon--promotion-black-48x48Icon--registration-black-48x48Icon--Reset-black-48x48Icon--right-alignedshare-circle1Icon--share-black-48x48Icon--shopping-bag-black-48x48Icon-shopping-cartIcon--start-play-black-48x48Icon--store-locator-black-48x48Ic-OverlayAlertIcon--summary-black-48x48tumblrIcon-FilledvineIc-OverlayAlertwhishlist