Dear Community User! We are updating our platform to a new system.
Read more: Important information on the platform change.

cancel
Showing results for 
Search instead for 
Did you mean: 
SOLVED

Losing Home after power cycle or switching modes, HCS01 drive with MPB20V32 Firmware

Losing Home after power cycle or switching modes, HCS01 drive with MPB20V32 Firmware

TheRooster
Occasional Visitor

Hello,

I have an application with a few drives and they all lose home almost all the time after a power cycle, or on IndraWorks switching to parameter mode and back to operation mode. I have the help files installed but was unable to find anything about a paremeter or setting I can enable to stop this from happening. The homing process is just jogging to a hard stop and setting the home position then. I saw a few things shared below that I was wondering if I should change/what they actually do.

TheRooster_0-1722520193858.png

TheRooster_1-1722520239903.png

 

 

1 REPLY 1

bSchu
Member

It sounds like you have a relative/single-turn encoder instead of an absolute/multi-turn encoder. What's the type code of the motor connected to the drive? A Bosch-Rexroth motor type-code should have an indication of the encoder type.

A relative/single-turn encoder requires re-homing after power cycles or going to parameter mode. A relative/single-turn encoder does not keep track of the position over multiple turns, so when the drive is powered off or has entered parameter mode, the drive can't be sure that the encoder didn't move while it wasn't monitoring. An absolute encoder reports its actual position to the drive over many turns of the encoder. After losing power or entering parameter mode with an absolute encoder, the drive can trust the encoder position and knows if it has moved.

From the IndraWorks help file (General information on establishing the position data reference) . "The position data reference of a relative measuring system to the axis has to be re-established each time the drive is switched on or after the position data reference is lost (switching to PM). For this it is necessary to move to a defined axis position and set the actual position value to an axis-related value in a defined position."

Icon--AD-black-48x48Icon--address-consumer-data-black-48x48Icon--appointment-black-48x48Icon--back-left-black-48x48Icon--calendar-black-48x48Icon--center-alignedIcon--Checkbox-checkIcon--clock-black-48x48Icon--close-black-48x48Icon--compare-black-48x48Icon--confirmation-black-48x48Icon--dealer-details-black-48x48Icon--delete-black-48x48Icon--delivery-black-48x48Icon--down-black-48x48Icon--download-black-48x48Ic-OverlayAlertIcon--externallink-black-48x48Icon-Filledforward-right_adjustedIcon--grid-view-black-48x48IC_gd_Check-Circle170821_Icons_Community170823_Bosch_Icons170823_Bosch_Icons170821_Icons_CommunityIC-logout170821_Icons_Community170825_Bosch_Icons170821_Icons_CommunityIC-shopping-cart2170821_Icons_CommunityIC-upIC_UserIcon--imageIcon--info-i-black-48x48Icon--left-alignedIcon--Less-minimize-black-48x48Icon-FilledIcon--List-Check-grennIcon--List-Check-blackIcon--List-Cross-blackIcon--list-view-mobile-black-48x48Icon--list-view-black-48x48Icon--More-Maximize-black-48x48Icon--my-product-black-48x48Icon--newsletter-black-48x48Icon--payment-black-48x48Icon--print-black-48x48Icon--promotion-black-48x48Icon--registration-black-48x48Icon--Reset-black-48x48Icon--right-alignedshare-circle1Icon--share-black-48x48Icon--shopping-bag-black-48x48Icon-shopping-cartIcon--start-play-black-48x48Icon--store-locator-black-48x48Ic-OverlayAlertIcon--summary-black-48x48tumblrIcon-FilledvineIc-OverlayAlertwhishlist