FORUM CTRLX AUTOMATION
ctrlX World Partner Apps for ctrlX AUTOMATION
Dear Community User! We are updating our platform to a new
system.
Read more: Important
information on the platform change.
08-08-2022 05:55 PM
ctrlX DRIVE with embedded core
Sys image V1.16
App verion v1.16
I've install OPC-UA server, server is running status and user permissions are set and license is installed. But I still recieve no endpoint.
VPN is disabled/closed.
Wired connection 1:1 with DRIVE XF10.
Attached some information of setup (I've included the diag to show the current error is regarding only 24V available and nothing to do with OPC-UA)
help?
Solved! Go to Solution.
08-09-2022 07:59 AM
ctrlX COREs OPC UA server is using encryption and authentication.
08-09-2022 10:13 AM
I have not had the option to do any of the above. The client is unable to resolve the endpoint, therefore I'm stuck at the step before the option to select the security protocol or enter user credentials.
My process so far:
08-10-2022 04:37 PM
It looks like there is an issue with my version of UA Client, it does not appear to create a certificate.
I've successfully connected to the OPC-UA server using Web IQ, a certificate was generated correctly and I was able to trust it and gain a full connection to the server.
Consider the issue resolved.