Dear Community User! We have started the migration process.
This community is now in READ ONLY mode.
Read more: Important information on the platform change.

cancel
Showing results for 
Search instead for 
Did you mean: 
SOLVED

OPC UA - Which variants are available?

OPC UA - Which variants are available?

ChristianZ
Community Moderator
Community Moderator

Which variants of OPC UA will be supported by ctrlX CORE?

Server, Client, TSN, Push-Pull, DA, RPC?

5 REPLIES 5

ChristianZ
Community Moderator
Community Moderator

For the ctrlX CORE there will be in the first release a OPC UA Server app and a OPC UA Client app. In the follwoing releases there is a OPC UA PubSub app planned. TSN/OPC-UA is a feature that is in the scope for the ctrlX development. Details are not yet clear.

The OPC UA server app supports in the first release to browse, to read (with subscription) and to write data. In a next step also methods will be supported.

The OPC UA Client supports also in the first release to browse, to read (without subscription) and to write via data layer access. Methods will implemented in the next step as well.

Please beware that the ctrlX OPC UA server always uses authentification and encryption:

CodeWasi
Occasional Contributor

additional note:

OPC UA server app interacts with Device-Admin app.

Operating on base of Device-Admin >=251 requires mandatorly a secure-communication in general.
In case you operate with a unproviding OPC UA server app a session request will not be successfully setup since the Device-admin ignores/denies to communicate non-secure.

the OPC UA client will state with try to connect with: could not connect to server BadCommunicationError.....
but the communication between client and server is not reasonable directly, since the security token toward the Device-Admin is missing and mainly reasonable.

redford
Long-established Member

Hello,

when will methods be supported by OPC UA Server/Client app? Do we have roadmap for this function?

Thanks!

CodeShepherd
Community Moderator
Community Moderator

Please stay tuned to this thread.

Icon--AD-black-48x48Icon--address-consumer-data-black-48x48Icon--appointment-black-48x48Icon--back-left-black-48x48Icon--calendar-black-48x48Icon--center-alignedIcon--Checkbox-checkIcon--clock-black-48x48Icon--close-black-48x48Icon--compare-black-48x48Icon--confirmation-black-48x48Icon--dealer-details-black-48x48Icon--delete-black-48x48Icon--delivery-black-48x48Icon--down-black-48x48Icon--download-black-48x48Ic-OverlayAlertIcon--externallink-black-48x48Icon-Filledforward-right_adjustedIcon--grid-view-black-48x48IC_gd_Check-Circle170821_Icons_Community170823_Bosch_Icons170823_Bosch_Icons170821_Icons_CommunityIC-logout170821_Icons_Community170825_Bosch_Icons170821_Icons_CommunityIC-shopping-cart2170821_Icons_CommunityIC-upIC_UserIcon--imageIcon--info-i-black-48x48Icon--left-alignedIcon--Less-minimize-black-48x48Icon-FilledIcon--List-Check-grennIcon--List-Check-blackIcon--List-Cross-blackIcon--list-view-mobile-black-48x48Icon--list-view-black-48x48Icon--More-Maximize-black-48x48Icon--my-product-black-48x48Icon--newsletter-black-48x48Icon--payment-black-48x48Icon--print-black-48x48Icon--promotion-black-48x48Icon--registration-black-48x48Icon--Reset-black-48x48Icon--right-alignedshare-circle1Icon--share-black-48x48Icon--shopping-bag-black-48x48Icon-shopping-cartIcon--start-play-black-48x48Icon--store-locator-black-48x48Ic-OverlayAlertIcon--summary-black-48x48tumblrIcon-FilledvineIc-OverlayAlertwhishlist