FORUM CTRLX AUTOMATION
ctrlX World Partner Apps for ctrlX AUTOMATION
Dear Community User! We have started the migration process.
This community is now in READ ONLY mode.
Read more: Important
information on the platform change.
03-29-2021 08:08 AM
Hello
In the latest release there seems to be support for CODESYS webvisu. What is the steps needed to get webvisu up and running? Is the webserver part included in the PLC-snap?
Solved! Go to Solution.
03-29-2021 10:35 AM
Hello Borje,
yes, it is included, always.
You just need to create your page and then browse to you control on port 8080
You activate it here.
03-29-2021 10:59 AM
Hi
OK, does it also work with a virtualControl?
I use port forwarding, do I need to add 8080:8080 also in the list?
03-29-2021 03:00 PM
Hi,
in a virutal control it is not yet included due to licensing.
Also for a real control you need to purchase a license from Codesys otherwise it runs only 2h in demo mode.
04-09-2021 12:11 PM
Fur second half of 2021 it is planned that ctrlX CORE customers can buy Codesys WebVisu license in ctrlX Store.
09-29-2023 04:21 PM
Since ctrlX CORE v2 the webVisu is running in ctrlX CORE virtual, too.
09-29-2023 04:31 PM - edited 08-05-2024 09:41 AM
The webVisu is running in Demo mode for 2h, when you havn't installed a license (that's what the docu says). I tested it any it is running only for 30 minutes.
04-30-2024 10:59 AM
08-02-2024 06:07 AM