07-22-2022 09:26 AM - edited 07-22-2022 09:30 AM
I like to have information about the serial setup tool.
We want to parameterise all connected ctrlX drive under a third party controller in "one click"
I know in the past there was a engineering tool available where you can download parameters to all drive simuntainusly and save a bunch of time. It was also possible to execute this over a command line, to load the parameters automatically. Where can I find this for ctrlX. Ik like to have the order number for this licence. So I can activate the Serial Setup Tool.
Solved! Go to Solution.
07-22-2022 09:52 AM
For Serial setup tool we have different licenses (single or COPY license):
for IndraWorks 14VRs:
R911389372 SWS-IWORKS-IWS-14VRS-D0
R911392414 SWS-IWORKS-IWS-14VRS-D0-COPY
for IndraWorks 15VRS and ctrlX DIRVE (from AXS03)
07-22-2022 11:11 AM
Here you find the serial number version 15 for "copy paste"
SWS-IWORKS-IWS-15VRS-D0
R911396394
IndraWorks serial setup including safe motion Commissioning of serial machine: setup and saving of one
complete project configuration with firmware and parameter file for functional and safety firmware for several axis.
1 SWS-IWORKS-IWS-15VRS-D0-COPY
R911396395
IndraWorks Serial Setup including safe motion (COPY License) Multiple license for commissioning of serial machine: setup and saving
of one complete project configuration with firmware and parameter file for functional and safety firmware for several axis.