cancel
Showing results for 
Search instead for 
Did you mean: 
SOLVED

E-CAD Generator - New features available

E-CAD Generator - New features available

CodeShepherd
Community Moderator
Community Moderator

Are there new features available?

2 REPLIES 2

data47
New Poster

Do you already know the new features of the Bosch Rexroth E-CAD Generator?

Here are the highlights:

The integration of the E-CAD generator into the  ctrlX Configurator enables a fast provision of the E-CAD data sets for a configuration result.

Thereby the "caching concept" enables a very fast provision of the results, because once created data sets do not have to be generated again.

In addition to ctrlX CORE and ctrlX SAFETY, data sets for ctrlX DRIVE motor cables are now also available!

Have a lot of fun …

data47
New Poster

We regularly update the EPLAN Generator with records of new products. For example, there is new data in the area of ctrlX I/O and ctrlX HMI.

In the interface, there is a new function "AutoComplete" that supports the user in entering data by displaying a selection list with valid type codes or material numbers.

Generator-autocomplete-3.png

Icon--AD-black-48x48Icon--address-consumer-data-black-48x48Icon--appointment-black-48x48Icon--back-left-black-48x48Icon--calendar-black-48x48Icon--center-alignedIcon--Checkbox-checkIcon--clock-black-48x48Icon--close-black-48x48Icon--compare-black-48x48Icon--confirmation-black-48x48Icon--dealer-details-black-48x48Icon--delete-black-48x48Icon--delivery-black-48x48Icon--down-black-48x48Icon--download-black-48x48Ic-OverlayAlertIcon--externallink-black-48x48Icon-Filledforward-right_adjustedIcon--grid-view-black-48x48IC_gd_Check-Circle170821_Icons_Community170823_Bosch_Icons170823_Bosch_Icons170821_Icons_CommunityIC-logout170821_Icons_Community170825_Bosch_Icons170821_Icons_CommunityIC-shopping-cart2170821_Icons_CommunityIC-upIC_UserIcon--imageIcon--info-i-black-48x48Icon--left-alignedIcon--Less-minimize-black-48x48Icon-FilledIcon--List-Check-grennIcon--List-Check-blackIcon--List-Cross-blackIcon--list-view-mobile-black-48x48Icon--list-view-black-48x48Icon--More-Maximize-black-48x48Icon--my-product-black-48x48Icon--newsletter-black-48x48Icon--payment-black-48x48Icon--print-black-48x48Icon--promotion-black-48x48Icon--registration-black-48x48Icon--Reset-black-48x48Icon--right-alignedshare-circle1Icon--share-black-48x48Icon--shopping-bag-black-48x48Icon-shopping-cartIcon--start-play-black-48x48Icon--store-locator-black-48x48Ic-OverlayAlertIcon--summary-black-48x48tumblrIcon-FilledvineIc-OverlayAlertwhishlist