04-08-2020 11:30 PM
Question from a colleague at DCET:
I come back to you regarding the Safety. Our customer would like to have 2 SDOR with both 2 channels each.
See below it is not clear to me what are really available on the ctrlX Safety pointN°7 of the slide:
If I understand correctly the ctrlXsafet has only 1 SDOR with 2 channels.
Could you confirm to me?
Thank you
Solved! Go to Solution.
04-08-2020 11:33 PM
Addition by the colleague
"No it is still to clarify how could manage 2 Relais outputs sil3 with ctrlXsafety you proposed."
04-08-2020 11:59 PM - edited 04-09-2020 12:25 AM
Dear colleague,
Sorry for the misunderstanding and the delay.
Unfortunately the functionality is exactly as described on the slide:
In addition I clarified that on the slides according to the terms I used above:
There are different ways to solve this:
HTH
04-10-2020 01:38 AM
Extension to my answer below (unfortunately I cannot edit my reply text anymore):
04-15-2020 11:21 AM
Reply by the colleague from DCET:
" Yesterday evening [the customer] confirmed to me that the 2A Output are enough.
So we will use the SIL3 output relay and in addition 2 SIL2 outputs 2A. "