cancel
Showing results for 
Search instead for 
Did you mean: 
SOLVED

Safex C15 USB connection problem

Safex C15 USB connection problem

Tardigrade_
New Poster

We have a SafexC15 where we can't connect to the controller. Connection type USB

we tried: CrtlX Safety Engineering 1.7 build 1.7.1.8239.

result : System.NullReferenceException 

Tardigrade__0-1700065397347.png

tried with: empty project, project with only SAFEX-C.15 controller, original project from supplier, result all the same.

With ctrlX Safety Engineering  1.7.3 Build 1.7.3.8903

The program does not crash but connection is abborted 

Tardigrade__2-1700065894565.png

 

 

 

 

  

 

 

1 REPLY 1

AllAutomation
Community Moderator
Community Moderator

Hello @Tardigrade_ ,

What Firmware version is installed on the SAFEX-C.15?

If it is a new device just delivered(never connected), then please let us know the change index printed on the type plate at the right side! It can be anything between AA1 and AJ1. If from 2023 it should be AG1-AJ1.

There are two known problems due to change of connection mechanism between FW V1.0.1.29 / ENG V1.7.1.8239 and FW V1.0.1.45 / ENG 1.7.3.8903:

  • If you try to connect with ENG V1.7.3.8903 to FW V1.0.1.29 you may need to try all of the following steps to get a connection:
    • Leave Device Interface (online back to edit mode)
    • Close ctrlX SAFETY Engineering
    • Unplug the USB cable
    • POR the controller
    • ... and try after each step. Sometimes it can take until the POR step. As soon as you have updated the controller to FW V1.0.1.45, this problem is solved. Since this step includes a number of changes in the firmware, it needs special attention. Please contact your local technical support how to handle this.
  • If you have installed the ENG V1.7.3.8903 or higher the older versions may show problems when connecting to FW V1.0.1.29 or below. This is just my personal view, it is not clearly analyzed.

Best regards

Your ctrlX SAFETY Team

Icon--AD-black-48x48Icon--address-consumer-data-black-48x48Icon--appointment-black-48x48Icon--back-left-black-48x48Icon--calendar-black-48x48Icon--center-alignedIcon--Checkbox-checkIcon--clock-black-48x48Icon--close-black-48x48Icon--compare-black-48x48Icon--confirmation-black-48x48Icon--dealer-details-black-48x48Icon--delete-black-48x48Icon--delivery-black-48x48Icon--down-black-48x48Icon--download-black-48x48Ic-OverlayAlertIcon--externallink-black-48x48Icon-Filledforward-right_adjustedIcon--grid-view-black-48x48IC_gd_Check-Circle170821_Icons_Community170823_Bosch_Icons170823_Bosch_Icons170821_Icons_CommunityIC-logout170821_Icons_Community170825_Bosch_Icons170821_Icons_CommunityIC-shopping-cart2170821_Icons_CommunityIC-upIC_UserIcon--imageIcon--info-i-black-48x48Icon--left-alignedIcon--Less-minimize-black-48x48Icon-FilledIcon--List-Check-grennIcon--List-Check-blackIcon--List-Cross-blackIcon--list-view-mobile-black-48x48Icon--list-view-black-48x48Icon--More-Maximize-black-48x48Icon--my-product-black-48x48Icon--newsletter-black-48x48Icon--payment-black-48x48Icon--print-black-48x48Icon--promotion-black-48x48Icon--registration-black-48x48Icon--Reset-black-48x48Icon--right-alignedshare-circle1Icon--share-black-48x48Icon--shopping-bag-black-48x48Icon-shopping-cartIcon--start-play-black-48x48Icon--store-locator-black-48x48Ic-OverlayAlertIcon--summary-black-48x48tumblrIcon-FilledvineIc-OverlayAlertwhishlist