FORUM CTRLX AUTOMATION
ctrlX World Partner Apps for ctrlX AUTOMATION
05-23-2024 08:34 AM
Are there any further details on the SAFEX two handed control function block?
eg. Logic diagram, timing diagram, discrimination time between the two inputs, faults detected?
I am reluctant to use it with so little information provided. However, I also would prefer to use a pre-tested function block rather than write my own software.
Solved! Go to Solution.
06-18-2024 10:19 AM
Hello Bruce,
there are no more details for Two-Hand Control. It is also not possible to deactivate the Cross Circuit you can do this but the wiring is always the same:
I made a test with this Configuration but nothing happen no function.
For the moment it is the best make your own User Group.
06-27-2024 11:30 AM
Hello Bruce,
I made some better test with the following result:
You can use just one Two Hand Control.
You can switch OFF the Cross Circuit Check it works but the wiring doesn`t change
This Inputs:
leads to this Output
and this Inputs:
leads to this Output:
To the internal discrepence times I dont have actual information.
06-27-2024 01:57 PM
Hello Bruce,
now comes the information about the discrepance time I made some tests: The maximum discrepancetime is 500ms
08-01-2024 08:55 AM
The discrepance time is not configurable because the standard ISO 13851 sets the value at 0,5s