cancel
Showing results for 
Search instead for 
Did you mean: 
SOLVED

USB serial communication via USB-C /USB-A adapter (/dev/ttyACM0)

USB serial communication via USB-C /USB-A adapter (/dev/ttyACM0)

LunatiX
New Contributor

I've got a barcode scanner, which is running well with a Node-RED application based on ctrlX CORE. Here the setting of the serial node:

LunatiX_0-1679992965483.png

-> /dev/ttyACM0 is used and this works fine

I tried to access the USB device within the plc application, but with no success. I tried with the following example from this thread: https://developer.community.boschrexroth.com/t5/ctrlX-PLC/USB-RS232-adapter/m-p/54609

Could someone help?

 

 

3 REPLIES 3

CodeShepherd
Community Moderator
Community Moderator

Which version of thy stem and PLC apps are you using as the other topic indicates a minimum 1.16?

Did you change settings to your application?

 

settings.sPort		:=	SYS_COMPORT1;
settings.ulBaudrate	:=	SYS_BR_57600;
settings.byParity	:=	SYS_NOPARITY;
settings.byStopBits	:=	SYS_ONESTOPBIT;

 

EDIT: To be able to use the ports they need to be added to the PLC system configuration via the function CmpSettings.SettgSetStringValue. See this thread.

I'm using RM22.11, Version 1.18. Yes, I tried with this settings you mentioned and I tested all ports (from SYS_COMPORT1 to ...PORT4). I always get this result:

LunatiX_0-1680502034760.png

 

CodeShepherd
Community Moderator
Community Moderator

Can you check and confirm that no other application is using the connection like e.g. Node-RED?

Icon--AD-black-48x48Icon--address-consumer-data-black-48x48Icon--appointment-black-48x48Icon--back-left-black-48x48Icon--calendar-black-48x48Icon--center-alignedIcon--Checkbox-checkIcon--clock-black-48x48Icon--close-black-48x48Icon--compare-black-48x48Icon--confirmation-black-48x48Icon--dealer-details-black-48x48Icon--delete-black-48x48Icon--delivery-black-48x48Icon--down-black-48x48Icon--download-black-48x48Ic-OverlayAlertIcon--externallink-black-48x48Icon-Filledforward-right_adjustedIcon--grid-view-black-48x48IC_gd_Check-Circle170821_Icons_Community170823_Bosch_Icons170823_Bosch_Icons170821_Icons_CommunityIC-logout170821_Icons_Community170825_Bosch_Icons170821_Icons_CommunityIC-shopping-cart2170821_Icons_CommunityIC-upIC_UserIcon--imageIcon--info-i-black-48x48Icon--left-alignedIcon--Less-minimize-black-48x48Icon-FilledIcon--List-Check-grennIcon--List-Check-blackIcon--List-Cross-blackIcon--list-view-mobile-black-48x48Icon--list-view-black-48x48Icon--More-Maximize-black-48x48Icon--my-product-black-48x48Icon--newsletter-black-48x48Icon--payment-black-48x48Icon--print-black-48x48Icon--promotion-black-48x48Icon--registration-black-48x48Icon--Reset-black-48x48Icon--right-alignedshare-circle1Icon--share-black-48x48Icon--shopping-bag-black-48x48Icon-shopping-cartIcon--start-play-black-48x48Icon--store-locator-black-48x48Ic-OverlayAlertIcon--summary-black-48x48tumblrIcon-FilledvineIc-OverlayAlertwhishlist