FORUM CTRLX AUTOMATION
ctrlX World Partner Apps for ctrlX AUTOMATION
Dear Community User! We are updating our platform to a new
system.
Read more: Important
information on the platform change.
11-29-2023 03:24 PM - last edited on 11-29-2023 03:38 PM by CodeShepherd
11-29-2023 03:38 PM
I use X3PLUS to control 10 axes for gantry movement. The CPU load will be 100% during a 2ms cycle and maintained at 50% during a 50ms cycle.
11-29-2023 03:49 PM - edited 11-29-2023 04:19 PM
Moved to own topic from "CtrlX X3 Core 2 stock at 100% Load".
The licenses needed for ctrlX PLC is depending on the function you have implemented in your PLC program. I expect you are having several task in your application that seems to be set to several cores. Please check in the ctrlX PLC Engineering in the task configuration the tabs "Task Group" and "Monitor" to check the settings.
Are you using ctrlX MOTION or CODESYS SoftMotion?
11-30-2023 01:45 PM
I will conduct the inspection according to your suggestion.
I use ctrlx motion