FORUM CTRLX AUTOMATION
ctrlX World Partner Apps for ctrlX AUTOMATION
Dear Community User! We have started the migration process.
This community is now in READ ONLY mode.
Read more: Important
information on the platform change.
04-24-2023 09:56 AM - edited 04-24-2023 11:11 AM
Hello,
again there is a bad issue with entities.
Everything worked well till there was an error stop suddenly.
Issue at fbAIL_ECATRead
It's from IL_ECATSoeRead
There are more used (fbBIL_, fbCIL_, fbDIL_ )and the others have no issue, so the error message of PLC Engineering is NONSENSE!
After renaming to fbEIL_ECATRead everything works -- no issues!
Going back to the name fbAIL_ECATRead error is again!
Such sudden errors are annoying with no sense.
No way to solve such error. No clearing or something helps.
Just a reset of PLC each time!
At the moment it's just a testing and developing system but there is no trust to make a product for customers with such problems.
Hopefully there is solution for this damned problem.
There is no fun to rename functions everyday just to get it working.
ctrlX PLC 1.18.1 is used
It seems to have some analogy to this post:
Variable loosing its status (boschrexroth.com)
Solved! Go to Solution.
04-24-2023 01:13 PM
And now, even with the other name fbEIL_ECATRead, the same again:
As soon as the Ethercat Read function is executed system stops with error stop.
Sorry, don't see anything wrong. First it works, than, suddenly, it stops.
Maybe one thing: it happends after a log in / online-change and PLCengineering report:
An application is running....
Now, with the name fbFIL_ECAT it is running....
I don't hope to reach fbZIL_ECATRead
04-24-2023 03:21 PM
The message coming up makes totally sense as you get an error inside the function "IL_ECATRead" inside a compiled library and the ctrlX PLC Engineering cannot debug into it as there is simply no code that can be shown. That's why you got asked if you like to search for an "original" or open library to see the code.
As you hinted that you are doing online changes/logins I guess the pointers used in the function are messed up because the internal memory get rearranged by your code changes. creating new function blocks simply takes a new instantiated pointer that works as long the memory area stays the same.
So beware that especially pointers can get invalid by online changes. Could you do a full login (no online change) and see if everything is working again in your "older" read functions?
04-24-2023 04:31 PM - edited 04-24-2023 04:32 PM
Login with download, after going back to the old name there is a error-stop again.
When getting this message then the issue occurs.
Even when doing a clearence and clear all, it's not possible to get it back to work again with original name.
Just with another, new name. And just for this one, with other EatherCat functions is no problem till now.
When doing a download, it doesn't matter if this function is in use or not at the moment. But when it then is used then error-stop.
04-25-2023 08:38 AM - edited 04-25-2023 11:25 AM
The message to overwrite the application is fine for a download as you have to be aware that the old application will get deleted. Do you click "Ja" and then its loaded?
In another screenshots in line 22 you write "ADR('ethercatmaster')" this could cause such pointer problems as you can see the address is changing. I am not sure how the compiler is working with this. Could you try "ADR(MyStringVariable)" and assign the name of your master to it?
Could you add a screenshot of the complete Engineering tool when error is occurring so we can also see the error itself?
For a better possibility for us to have a look into your problem we would need a system report including your app data (active configuration)
04-25-2023 05:18 PM - edited 04-25-2023 05:20 PM
Yes, with"ja" it is loaded but with error. So if old application is deleted than there shouldn't be an issue with old things....
But what ever, I tried it the way with setting a var with the name.
At the moment, even with an old, corrupted, not working name of the E-Cat-function, it does work now.
Instead of setting MasterName inside of function it is written into string-var outside.
I will take some care if issue comes again.
Thanks a lot till now👍
04-26-2023 11:38 AM
Short question:
Is it a better way of coding using variables instead of direct expressions in FBs?
If this could cause issues than good to know to avoid problems in future.
04-26-2023 02:36 PM
I don't understand what issue is:
Now, error stop again as soon as execute is set to true - ....bang...stop
Means, when in line 23:
CtrlX PLC looks like this, no further error description
The use of that funciton is:
On a webVisu, there is a "Diagnose"-page. Is this page opened then this program is active. Then the function to read drive paramenter P-0-0190 is started. But with the first call it stops. Suddenly. Currently I was just doing some graphical modifications on visu-pages. Logged in/out several times to see the result. Then, suddenly, no reason, bang - stop -
In ctrlX Core:
Attached is a backup of configuration
04-27-2023 10:31 AM
Now, did another test:
Because a WebVisu-page before there is a ECat reading where to read out drive messages.
This side was closed and another without any ECat reading was open. In PLC engineering, with test var, my "diagnose" page was triggered.
--bang-- error stop!
So there is no competitive action with this FB.
If this FB is comment out than it works.
Even if all ECat readings FB are running simultaneously, means 4 in two POUs.
The only difference between the one which is not working/has issues to the others:
The 'problem FB' should read out a P-parameter of drive while all others read a S-Parameter, nothing else.
04-27-2023 12:12 PM
With some other coding and another IDN (S-0-0384) the FB does nothing anymore, it is standing or what ever:
The FB is renamed from fbEIL_CATRead to fbAIL_ECATRead.
No Done, no Error. Execute stays TRUE, no readings, nothing. But no error at the moment.
Now the same S-Parameter as in next ECATReading.
And with P-0-0190 the same, FB is not working, while the others are OK
It's really strange...
04-27-2023 12:20 PM - edited 04-27-2023 02:07 PM
In my tests at my machine (version 1.12) I used the read parameter example out of the CXA_EtherCat library and it worked:
04-27-2023 04:25 PM - edited 04-27-2023 04:29 PM
Interesting, with a manual Excecute:
POU is called but ECATRead kept in Execute :=FALSE, but ValueAdr has a value. It is toggeling between 16#7F1C77EF00 (what ever this is) and 16#0
If Execute := TRUE the same:
ValueAdr is toggles between 16#7F1C77EF00 and 16#0
But now, even with a new name of FB it doesn't work:
And with this kind of coding:
It doesn't work as well
But for P-0-0190 there should be this value:
I am confused:
With my old coding there is an error stop, unexpected and without any reason.
If it this is happened, than the name of FB can't be used a second time. The name is more or less 'damaged'. If doing a complete download, a clear all, a restart of ctrlX, a shut off and on, nothing helps. With this name the FB is dead.
A new name has to be given till a next, unexpected stop. Then the same procedure.
With another style of coding ther is no stop but the FB is not working, No Done, Error or value or anything. If going step by step, FB is getting parameters correctly.
Don't know what to do now.
With another writing of code there is no stop but FB doesn't give any result, value.
04-28-2023 07:45 AM - edited 04-28-2023 08:02 AM
I cannot explain what exactly happened in your first coding but will try to find some information.
In your last screenshot I cannot see where the function block call is located. Line 8 in my version.
Further more in your line 61 you will always overwrite your visualization variable with "12345". So even after a successful read the value will be overwritten again. You could add this to the declaration part. Then it will only be written once while boot up.
We could also have a live session. Just write me a private message with your contact data and a time proposal.
04-28-2023 09:42 AM
I'm terrible sorry, my mistake, forgot to the call of FB.
Now, with call:
Execute is FALSE.
FB is called line 60 => STOP
11-15-2023 07:26 AM
Problem was fixed in a live meeting.