FORUM CTRLX AUTOMATION
ctrlX World Partner Apps for ctrlX AUTOMATION
Dear Community User! We are updating our platform to a new
system.
Read more: Important
information on the platform change.
06-19-2024 04:19 PM
Hi,
I've been experiencing and issue with the Data Layer Subscribe node.
Whenever I try to recieve data via this node I get it twice, but on the third attempt , I recieve the message "Read timeout, received no data in undefinedms, assuming connection is dead". This pattern continues... So I recieve data twice and then the message again. Se picture below:
I'm using Node-Red 1.20.2 and 1.20.13
Does anybody knows this kind of error message / problem?
Thanks in advance.
06-19-2024 05:56 PM
Hi @Seb123 ,
How frequently are the READ requests being triggered here? Does this problem occur if you trigger the READ with an inject node at interval 5s?
If you could post the flow.json, I could look more closely.
06-20-2024 08:36 AM - edited 06-20-2024 08:36 AM
It could be related to a know problem. Please update your node-red-contrib-ctrlx-automation - npm (npmjs.com) to 1.9.6. We will include this in a later version of the ctrlX OS - Node-RED app.
06-20-2024 02:18 PM
06-20-2024 02:18 PM
I will try it, thanks!
09-06-2024 02:05 PM
@Seb123 Are there any news? Could this isse been solved?
09-06-2024 02:18 PM
Updating node-red-contrib-ctrlx-automation - npm (npmjs.com) to 1.9.6 solved the issue.
Thanks!