FORUM CTRLX AUTOMATION
ctrlX World Partner Apps for ctrlX AUTOMATION
Dear Community User! We are updating our platform to a new
system.
Read more: Important
information on the platform change.
07-11-2023 06:05 AM
Hi Community,
I want to record a value once in InfluxDB when my PLC button become TRUE.
But however when i pressed the PLC button for 5 times InfluxDB datalog record only 2 times. (see below)
I have change the aggregate function to last.
Anyone had this issue?
Attached is my flow.
Warmest regards.
Solved! Go to Solution.
07-11-2023 08:01 AM
remove aggregrations! (last 2 lines)
07-18-2023 03:47 AM
Thank you, below is my configurations:
Script editor:
Aggregation window 1s is the sampling rate.
i select last
07-18-2023 07:55 AM
I removed also that line, you don't need it