FORUM CTRLX AUTOMATION
ctrlX World Partner Apps for ctrlX AUTOMATION
Dear Community User! We have started the migration process.
This community is now in READ ONLY mode.
Read more: Important
information on the platform change.
12-21-2023 03:35 PM
Is it possible to use the influx CLI (command line interface)? Or how could we interact and export data from influxDB t.e. into a csv file?
In old influxDB versions there was a button "CSV" which unfortunately isn't available anymore:
12-21-2023 05:36 PM - edited 12-22-2023 02:52 PM
Hi @LunatiX ,
This seems to be a known issue with this version of InfluxDB... I tried with HTTPS and Firefox and have not been able to get the CSV export button to display.
You can use the REST API or CLI to retrieve data in csv format. I would suggest the REST API as it can be used from many standard clients. See the documentation for a walkthrough.
Here is an example I just tried on a Virtual CORE using Postman.
I sent a POST request to the API query URL with my organization ID as a query paramater.
https://127.0.0.1:8443/influxdb/api/v2/query?orgID=98d3f3e96e7bd66
I used Bearer Token authorization, with an all access API token, generated within my InfluxDB.
I set the Content-type header to application/vnd.flux
In the request body, I used the following query, generated using the graphical query builder of InfluxDB.
query=from(bucket: "Test")
|> range(start: -12h)
|> filter(fn: (r) => r["_measurement"] == "metrics")
|> filter(fn: (r) => r["_field"] == "cpu_usage_percent")
|> aggregateWindow(every: 1h, fn: mean)
|> yield(name: "mean")
I recieved a response of csv data.
,result,table,_start,_stop,_time,_value,_field,_measurement,host,node,source
,mean,0,2023-12-21T04:34:28.8461513Z,2023-12-21T16:34:28.8461513Z,2023-12-21T05:00:00Z,,cpu_usage_percent,metrics,VirtualControl-2-2-4,framework/metrics/system/cpu-utilisation-percent,localhost
,mean,0,2023-12-21T04:34:28.8461513Z,2023-12-21T16:34:28.8461513Z,2023-12-21T06:00:00Z,,cpu_usage_percent,metrics,VirtualControl-2-2-4,framework/metrics/system/cpu-utilisation-percent,localhost
,mean,0,2023-12-21T04:34:28.8461513Z,2023-12-21T16:34:28.8461513Z,2023-12-21T07:00:00Z,,cpu_usage_percent,metrics,VirtualControl-2-2-4,framework/metrics/system/cpu-utilisation-percent,localhost
,mean,0,2023-12-21T04:34:28.8461513Z,2023-12-21T16:34:28.8461513Z,2023-12-21T08:00:00Z,,cpu_usage_percent,metrics,VirtualControl-2-2-4,framework/metrics/system/cpu-utilisation-percent,localhost
,mean,0,2023-12-21T04:34:28.8461513Z,2023-12-21T16:34:28.8461513Z,2023-12-21T09:00:00Z,,cpu_usage_percent,metrics,VirtualControl-2-2-4,framework/metrics/system/cpu-utilisation-percent,localhost
,mean,0,2023-12-21T04:34:28.8461513Z,2023-12-21T16:34:28.8461513Z,2023-12-21T10:00:00Z,,cpu_usage_percent,metrics,VirtualControl-2-2-4,framework/metrics/system/cpu-utilisation-percent,localhost
,mean,0,2023-12-21T04:34:28.8461513Z,2023-12-21T16:34:28.8461513Z,2023-12-21T11:00:00Z,,cpu_usage_percent,metrics,VirtualControl-2-2-4,framework/metrics/system/cpu-utilisation-percent,localhost
,mean,0,2023-12-21T04:34:28.8461513Z,2023-12-21T16:34:28.8461513Z,2023-12-21T12:00:00Z,,cpu_usage_percent,metrics,VirtualControl-2-2-4,framework/metrics/system/cpu-utilisation-percent,localhost
,mean,0,2023-12-21T04:34:28.8461513Z,2023-12-21T16:34:28.8461513Z,2023-12-21T13:00:00Z,,cpu_usage_percent,metrics,VirtualControl-2-2-4,framework/metrics/system/cpu-utilisation-percent,localhost
,mean,0,2023-12-21T04:34:28.8461513Z,2023-12-21T16:34:28.8461513Z,2023-12-21T14:00:00Z,,cpu_usage_percent,metrics,VirtualControl-2-2-4,framework/metrics/system/cpu-utilisation-percent,localhost
,mean,0,2023-12-21T04:34:28.8461513Z,2023-12-21T16:34:28.8461513Z,2023-12-21T15:00:00Z,,cpu_usage_percent,metrics,VirtualControl-2-2-4,framework/metrics/system/cpu-utilisation-percent,localhost
,mean,0,2023-12-21T04:34:28.8461513Z,2023-12-21T16:34:28.8461513Z,2023-12-21T16:00:00Z,4.22110807647288,cpu_usage_percent,metrics,VirtualControl-2-2-4,framework/metrics/system/cpu-utilisation-percent,localhost
,mean,0,2023-12-21T04:34:28.8461513Z,2023-12-21T16:34:28.8461513Z,2023-12-21T16:34:28.8461513Z,4.117602427921053,cpu_usage_percent,metrics,VirtualControl-2-2-4,framework/metrics/system/cpu-utilisation-percent,localhost
12-27-2023 11:18 AM
Seen also,
Lready discussed with the devs but it doens't depend by us!
02-05-2024 07:46 PM
If Influx will not add this feature back, I'd consider adding it to our InfluxDB app. It was super useful. I am currently setting up a system to record data for a customer and now I need to step back and develop a new way to do this since the button is gone in the later versions. We developed instructions for the customer to get the data without us, since it was simple. Now it is not. Going back to an old version is probably my best choice with the time I have left.
09-04-2024 06:33 PM
trying this method as i need to estimate 'record' size for a specific test run for long term operation/storage. I am getting an ssl error from postman on version error. Anyone else run into anything like this? has there been any movement on implementing a fix for this issue?
09-04-2024 10:02 PM
@Mbrue ,
As the save to CSV feature was removed by InfluxDB, I have not heard of any plans to reimplement it.
What exactly is the error message? Can you please post your Postman request configuration? I have been using this method with great results.
09-05-2024 09:21 PM
well dang. Without the CSV function and easy access to CLI I will probably need another DB. I needed to use influx as a MITM to route to custom data analytics.
the error i recieve is (using port 8443)
otherwise I recieve no data and just a standard response from port 8086.
"cURL
any and all help is always greatly appreciated
09-05-2024 09:44 PM - edited 09-05-2024 09:45 PM
@Mbrue ,
Try removing the port from your URL. This is handled internally by the ctrlX reverse proxy.
Example exported from Postman...
curl --location 'https://192.168.1.100/influxdb/api/v2/query?orgID=7f03e1bf427b83d0' \
--header 'Content-Type: application/vnd.flux' \
--data 'query=from(bucket: "Demo Bucket")
|> range(start: -12h)
|> filter(fn: (r) => r["_measurement"] == "metrics")
|> filter(fn: (r) => r["_field"] == "tempF")
|> aggregateWindow(every: 1h, fn: mean)
|> yield(name: "mean")'
09-05-2024 10:05 PM
That part did the trick.
Now I need to get InfluxDB to give out more than 100mb at a time. I have a lot of time series fields.
Thanks!
Mike
09-05-2024 10:07 PM
@Mbrue ,
Could you issue more queries requesting smaller increments on the client side?
For example, rather than requesting the last 60 days once, request the last 24 hours 60 times. You can then compile the data in the client.
09-05-2024 10:10 PM
i am doing that manually right now to estimate record size for the test. While not overly burdensome, it is a bit beyond what I would expect of operators/technicians running the test. Ideally this could be an automated script st that lives somewhere and runs hourly to update a RDB or something.