FORUM CTRLX AUTOMATION
ctrlX World Partner Apps for ctrlX AUTOMATION
Dear Community User! We will start the migration process in one hour.
The community will be then in READ ONLY mode.
Read more: Important
information on the platform change.
01-29-2024 09:50 PM
Hi,
I am trying to enable "Enabling IP Forwarding" in the tun0 settings once I have a VPN connection to an OpenVPN instance. It is this setting:
As soon as I click "Save" I get this configuration error, but no other information:
There is no fault or information in the log files. Everything else seems to be working with the VPN app but I need this option to allow access to other devices on the same local network as the ctrlX CORE. I would like to forward IP Addresses on the main engineering port of the ctrlX CORE that has a fixed IP address on a local network switch. I granted the user all permissions that I could find that were related to the function, tried rebooting too, but it didn't work. Additionally, the "Use External Settings" option is never available.
Can you provide more information about this config error and how to enable "Use External Settigns"?
Connections: XF10 - Fixed IP, connected to local network switch. XF51 - DHCP, connected to internet connection, connected to OpenVPN account. IndraDrive - fixed IP on X26, connected to local network switch, same subnet as XF10.
Thanks!
Solved! Go to Solution.
01-31-2024 05:16 PM - edited 01-31-2024 05:17 PM
Hello,
Seems a bug to me. Can you try with the 2.2.X version? or, have you tested with 2.2 version? By now i have not found problems in such cases. Downgrade the Deviceadmin to 2.2.X and also VPN to 2.2.0 and then tell me 😁.
02-05-2024 06:05 PM
The same problem exists for v2.2.0.
02-06-2024 07:40 AM
Are there more information in the logbook when the error was created?
02-06-2024 11:05 AM
I contact you and we test together
02-06-2024 03:12 PM
02-09-2024 01:59 PM
We make some test together 😁
02-26-2024 08:24 AM
This seems to be a bug in the dialog, or perhaps it is intended to work this way. To get around it, enable port forwarding on the physical port first, the one that is connected to the device to be forwarded. In my case, this was XF10. Once XF10 has port forwarding enabled, the port forwarding of the tun0 VPN connection can be enabled and then the forwarding function works. I would suggest a better diagnostic message that checks for this condition if this app is behaving as intended, meaning that the physical port must be set to 'port forwarding' first, and then the tun0 connection.
02-26-2024 11:25 AM
I Don't know, seems that network manager doen't like it. Either if it's a bug or a bad dialog should be fixed 🙂