02-17-2023 09:12 AM
Hi ,I am able to generate analog output signal of 0-10V, but couldnt output negative signals(0 to -10V). How should i configure such that this module can output negative analog output voltage?
Solved! Go to Solution.
02-17-2023 09:34 AM - edited 02-17-2023 09:35 AM
As you can see in the IO description and also in the official online documentation, XI412204 module is not able to output negative values.
You will need to use XI422204 or XI422204. See online documentation.
02-17-2023 09:48 AM
02-17-2023 10:18 AM
In the same picture you see its 0-10V. "Bipolar" means it is a 2-wire connection and no single ended output. Sorry for the confusion.