cancel
Showing results for 
Search instead for 
Did you mean: 
SOLVED

Ethercat minimum cycle time

ericvergara
Long-established Member

Ethercat minimum cycle time

Hello,

As far as I am concerned the cycle time of the Ethercat in the ctrlX Core comes preconfigured with 2 ms,

Is it possible to lower this cycle time? 

Many thanks,

2 REPLIES 2
Sozu
Community Moderator

Re: Ethercat minimum cycle time

The minimum cycle time is 2ms. As of version 1.16, the cycle time can also be set higher.

MichaelB
Community Moderator

Re: Ethercat minimum cycle time

Short hint: with a higher cycle time, e.g. 4 ms or 8 ms, we can connect a higher number of drives (e.g. 20) to ctrlX MOTION with ctrlX CORE X3. Or we can use a more complex software programme which needs more calculation power.

Icon--AD-black-48x48Icon--address-consumer-data-black-48x48Icon--appointment-black-48x48Icon--back-left-black-48x48Icon--calendar-black-48x48Icon--center-alignedIcon--Checkbox-checkIcon--clock-black-48x48Icon--close-black-48x48Icon--compare-black-48x48Icon--confirmation-black-48x48Icon--dealer-details-black-48x48Icon--delete-black-48x48Icon--delivery-black-48x48Icon--down-black-48x48Icon--download-black-48x48Ic-OverlayAlertIcon--externallink-black-48x48Icon-Filledforward-right_adjustedIcon--grid-view-black-48x48IC_gd_Check-Circle170821_Icons_Community170823_Bosch_Icons170823_Bosch_Icons170821_Icons_CommunityIC-logout170821_Icons_Community170825_Bosch_Icons170821_Icons_CommunityIC-shopping-cart2170821_Icons_CommunityIC-upIC_UserIcon--imageIcon--info-i-black-48x48Icon--left-alignedIcon--Less-minimize-black-48x48Icon-FilledIcon--List-Check-grennIcon--List-Check-blackIcon--List-Cross-blackIcon--list-view-mobile-black-48x48Icon--list-view-black-48x48Icon--More-Maximize-black-48x48Icon--my-product-black-48x48Icon--newsletter-black-48x48Icon--payment-black-48x48Icon--print-black-48x48Icon--promotion-black-48x48Icon--registration-black-48x48Icon--Reset-black-48x48Icon--right-alignedshare-circle1Icon--share-black-48x48Icon--shopping-bag-black-48x48Icon-shopping-cartIcon--start-play-black-48x48Icon--store-locator-black-48x48Ic-OverlayAlertIcon--summary-black-48x48tumblrIcon-FilledvineIc-OverlayAlertwhishlist