11-22-2022 03:17 PM
Is there a list of compatible versions & releases of apps & drive firmware for version 1.14?
Solved! Go to Solution.
04-08-2022 02:31 PM - edited 04-20-2022 09:29 AM
When using a ctrlX DRIVEplus with integrated ctrlX CORE, prior to updating the apps to new release 0114.x, it is mandatory to update the ctrlX DRIVE firmware to the version AXS-V-0308.
List of compatible versions & releases of apps & drive firmware
Software | Version | |
---|---|---|
AXS-V-0308 | ctrlX Drive Runtime | AXS-V-0308 |
ctrlX APPS | ||
XCR-V-0114.1
|
arch01.firstboot | 1.14.1new |
core20 |
20220318(Rev: 1408)new |
|
rexroth-arch01-hw |
1.14.0new | |
rexroth-arch01-kernel (Linux Kernel) |
5.4.143-rt63-ctrlx7 (1.14.0new) |
|
rexroth-automationcore |
1.14.0new |
|
rexroth-deviceadmin |
1.14.0new |
|
rexroth-solutions |
1.14.0new |
|
rexroth-setup | 1.14.0new | |
snapd |
2.54.3 | |
ECM-V-0114.0 | app.ethercatmaster | 1.14.0 |
FRW-V-0114.1 | app.firewall | 1.14.1 |
MOT-V-0114.0 | app.motion |
1.14.0new |
PND-V-0114.1 | app.profinet.device | 1.14.1 |
UAC-V-0114.3 | app.opcua.client | 1.14.3new |
UAS-V-0114.1 | app.opcua.server | 1.14.1new |
PLC-V-0114.1 | app.plc |
1.14.1new |
PYR-V-0114.0 | app.python |
1.14.0new |
RMA-V-0114.0 | app.remoteagent | 1.14.0new |
VPN-V-0114.0 | app.vpnmanager | 1.14.0 |
RED-V-0114.4 | ctrlx-node-red | 1.14.4+2.2.2-ctrlxnew |
OSC-V-0114.1 | app.oscilloscope | 1.14.1 |
3DV-V-0114.0 | app.3dviewer | 1.14.0 |
TSA-V-0114.0 | ctrlx.telegraf | 1.14.0 |
WRK-V-0114.1 |
ctrlX WORKS |
1.14.1new |
SDK-V-0114.3 | ctrlX SDK | 1.14.3 |
04-08-2022 02:41 PM
The drive firmware 03V08 will be available latest end of next week at the collaboration room. Until this date please do only upgrade the ctrlX CORE embedded and not the ctrlX DRIVEplus (drive integrated CORE).
additional hint: XCR = ctrlXCoreRuntime = System-Image