FORUM CTRLX AUTOMATION
ctrlX World Partner Apps for ctrlX AUTOMATION
01-30-2024 09:50 AM
Hello all,
I wonder why the Torque-values ( and Power-values) are represented as shown: see attach.
Also with default.par. Even by changing the resolution ( by 'scaling extended') from default 0.1 to 1
Runtime V3.08 or V3.12 do have the same issue . Unfortunatly i cannot sent a .par as attach
01-31-2024 08:40 AM
The screens you show are only telling the maximum possible values for power or torque but the resolution is as set either by the prefered scaling or by you, user-defined.
Mind that usually the maximum values presented are limited by e.g. the motor or drive size, so parametters like S-0-0092 show a much lower value (in your case only 319,9% instead of the 3276,7 %). So always look on the parameters directly.
01-31-2024 09:37 AM
01-31-2024 10:07 AM
Hello
Also S-0-0092 had the value from 3276,7 %. And a power limit from 2 147 483 647 W wil gain qustions at the customer.
Will it be solved in a later version?