Dear Community User! We are updating our platform to a new system.
Read more: Important information on the platform change.

cancel
Showing results for 
Search instead for 
Did you mean: 
SOLVED

Parking axis after reboot

Parking axis after reboot

David08
Long-established Member

Hello,

We are working on a project with 7 motors, 3 Drives XMD01 and one XMS01. We are currently lacking of  two motors in the machine, of the latest Drives (still to come).
What happens is that if we do not put the axes in Parking, the Ethercat of these axes remain in Pre-OP, and the rest of the axes, even if they are in OP, do not communicate well with the PLC app. If we put the axes in Parking, the bus goes to OP and everything works fine.
The problem is that whenever the machine is turned off and on, the Parking status is not saved, and you must connect with the CtrlX Drive individually to force the Parking status.
Is there any way to save the Parking state after restarting the Drives?

Thanks in advance.

4 REPLIES 4

Drives_Uwe
Community Moderator
Community Moderator

Instead of using the parking axis command use axis incorporating no motor, yet, in open loop (parameterize 3rd party synchronous motor without temperature monitoring). Be aware that in this case you can only use operation modes velocity or torque control.

 

Mr_SafeMotion
Community Moderator
Community Moderator

Two more possibilities:

  • Normaly it should be also possible to parametrize the command parking axis to a local input of the ctrlX DRIVE, and with a bridge to +24V the command will be automaticle startet after rebooting
  • Usage of the ctrlX DRIVE runtime/firmware function "axis simulation". Very helpfull function to simulate the motor including feedback values for your PLC

Trumpf_Gunnar
Established Member

I think the best way is to add the Parameter S-0-0139 in the "Startparameter".

Go to IO-Engineering and double click on the drive you want to activate the parking axis. Each startup of the EtherCAT bus the parameter will be written to 3 an and function "parking axis" is activated.

Trumpf_Gunnar_0-1644846387828.png

 

David08
Long-established Member

In the end I used the axis simulation in the Drives and it worked.
We have now mounted the motors and everything works fine.
The solution of setting the parameter in the Ethercat startup is also correct.
Thanks for the replys

Icon--AD-black-48x48Icon--address-consumer-data-black-48x48Icon--appointment-black-48x48Icon--back-left-black-48x48Icon--calendar-black-48x48Icon--center-alignedIcon--Checkbox-checkIcon--clock-black-48x48Icon--close-black-48x48Icon--compare-black-48x48Icon--confirmation-black-48x48Icon--dealer-details-black-48x48Icon--delete-black-48x48Icon--delivery-black-48x48Icon--down-black-48x48Icon--download-black-48x48Ic-OverlayAlertIcon--externallink-black-48x48Icon-Filledforward-right_adjustedIcon--grid-view-black-48x48IC_gd_Check-Circle170821_Icons_Community170823_Bosch_Icons170823_Bosch_Icons170821_Icons_CommunityIC-logout170821_Icons_Community170825_Bosch_Icons170821_Icons_CommunityIC-shopping-cart2170821_Icons_CommunityIC-upIC_UserIcon--imageIcon--info-i-black-48x48Icon--left-alignedIcon--Less-minimize-black-48x48Icon-FilledIcon--List-Check-grennIcon--List-Check-blackIcon--List-Cross-blackIcon--list-view-mobile-black-48x48Icon--list-view-black-48x48Icon--More-Maximize-black-48x48Icon--my-product-black-48x48Icon--newsletter-black-48x48Icon--payment-black-48x48Icon--print-black-48x48Icon--promotion-black-48x48Icon--registration-black-48x48Icon--Reset-black-48x48Icon--right-alignedshare-circle1Icon--share-black-48x48Icon--shopping-bag-black-48x48Icon-shopping-cartIcon--start-play-black-48x48Icon--store-locator-black-48x48Ic-OverlayAlertIcon--summary-black-48x48tumblrIcon-FilledvineIc-OverlayAlertwhishlist