FORUM CTRLX AUTOMATION
ctrlX World Partner Apps for ctrlX AUTOMATION
Dear Community User! We have started the migration process.
This community is now in READ ONLY mode.
Read more: Important
information on the platform change.
04-17-2023 10:17 AM
Hello,
in RM 03.23 I understand that from now on the CtrlX Drive will be able to read Panasonic encoders.
So, from now on (April 2023), we are able to use MSM motors in combination with CtrlX Drive?
What is the proper firmware to do that?
Thanks,
Solved! Go to Solution.
04-17-2023 02:10 PM
Hello,
theoretically yes, but MSM needs 300V voltage. For that we will have XCS2-F (300V drive under development). More info about this new products during second half of this year.
04-17-2023 02:18 PM
Hello,
but XCS can be fed by mains voltage 230V 1-phase (of course with a dc bus power derating)
So theoretically I can take a nowdays XCS2, feed it with 1-phase 230V and drive an MSM motor, right?
Is this combination already tested?
Thanks,
11-14-2023 03:36 PM
Are there any news and/or can this topic be closed?