FORUM CTRLX AUTOMATION
ctrlX World Partner Apps for ctrlX AUTOMATION
07-11-2022 12:40 PM - edited 07-11-2022 02:56 PM
We have a MAD130 motor with C0 encoder connected to ctrlX drive.
MAD130C-0150-SA-C0-AP0-05-N1 |
XCS2-W0100ABN-01NETT0ECNN-S03RSN2NNNN0NN |
MAD130C-0150-SA-C0-BP0-35-N1 |
XMS2-W0100ANN-01NETT0ECNN-S03RSN2NNNN0NN |
We find problems switching from CM to PM. We had problems, switched over to simulation mode but it still didn't work.
We did a Firmware udate from AXS-V-0306 to AXS-V-0308. Now the system works in simulation mode ! So in this firmware there are additions in this case. But the test with real equipment is still failing.
Does ctrlX AXS-V-0308 works with "C0" 1Vpp encoders of the MAD motor ?
Solved! Go to Solution.
07-11-2022 02:53 PM
Problem found.
We could not select the right encoder protocol while we did not have the latest Indraworks Ds / ctrlX works Engineering.
Therefore at the customer we could not select "Encoder with Sine signals" under Analog encoders.
Also the Help file on my Notebook with the lates ctrlX Drive was not up to date. Therefore we could not see that it has to be option "2".
With selecting this encoder interface the problem was solved.