Dear Community User! We are updating our platform to a new system.
Read more: Important information on the platform change.

cancel
Showing results for 
Search instead for 
Did you mean: 
SOLVED

Ports that uses the Core

Ports that uses the Core

ericvergara
Occasional Contributor

Hello,

Does anyone know which port use the ctrlx to communicate with the CPU and if it is UDP or TCP?

Furthermore we would like to know also the ports that needs to be opened and if are UDP or TCP if we want to open a remote connection,

Thanks,

5 REPLIES 5

CodeShepherd
Community Moderator
Community Moderator

The ctrlX CORE uses mostly standard communication and their standard ports for accessing the e.g. the Web UI:

  • TCP: 443
  • SSH: 22 (deactivated in default)

Additionally:

  • data layer client: 2069
  • data layer provider: 2070
  • OPC UA: 4840
  • PLC: 11740
  • WebIQ: 10123 (will be closed in the future)

Other ctrlX WORLD apps or your application can open other/own ports. Like for ModbusTCP or UDP.

EDIT: See here the link to the documentation.

cc2go
Occasional Contributor

Hello,

an overview you will find in the Security Guideline R911342562.

ericvergara
Occasional Contributor

Many thanks!

The documentation link seems to be invalid, does anyone have this piece of documentation? Especially the port numbers of the various software applications on ctrlX.

CodeShepherd
Community Moderator
Community Moderator
Icon--AD-black-48x48Icon--address-consumer-data-black-48x48Icon--appointment-black-48x48Icon--back-left-black-48x48Icon--calendar-black-48x48Icon--center-alignedIcon--Checkbox-checkIcon--clock-black-48x48Icon--close-black-48x48Icon--compare-black-48x48Icon--confirmation-black-48x48Icon--dealer-details-black-48x48Icon--delete-black-48x48Icon--delivery-black-48x48Icon--down-black-48x48Icon--download-black-48x48Ic-OverlayAlertIcon--externallink-black-48x48Icon-Filledforward-right_adjustedIcon--grid-view-black-48x48IC_gd_Check-Circle170821_Icons_Community170823_Bosch_Icons170823_Bosch_Icons170821_Icons_CommunityIC-logout170821_Icons_Community170825_Bosch_Icons170821_Icons_CommunityIC-shopping-cart2170821_Icons_CommunityIC-upIC_UserIcon--imageIcon--info-i-black-48x48Icon--left-alignedIcon--Less-minimize-black-48x48Icon-FilledIcon--List-Check-grennIcon--List-Check-blackIcon--List-Cross-blackIcon--list-view-mobile-black-48x48Icon--list-view-black-48x48Icon--More-Maximize-black-48x48Icon--my-product-black-48x48Icon--newsletter-black-48x48Icon--payment-black-48x48Icon--print-black-48x48Icon--promotion-black-48x48Icon--registration-black-48x48Icon--Reset-black-48x48Icon--right-alignedshare-circle1Icon--share-black-48x48Icon--shopping-bag-black-48x48Icon-shopping-cartIcon--start-play-black-48x48Icon--store-locator-black-48x48Ic-OverlayAlertIcon--summary-black-48x48tumblrIcon-FilledvineIc-OverlayAlertwhishlist