FORUM CTRLX AUTOMATION
ctrlX World Partner Apps for ctrlX AUTOMATION
Dear Community User! We are updating our platform to a new
system.
Read more: Important
information on the platform change.
02-14-2023 10:39 AM
Hi all,
i have the issue, that my core stops maybe after some days and i am not able to check what is happend. I try to check the diagnostic log file, but after reboot i lost the data. So i set persistent option, but next time i will also lost the log file data. .
My System:
This is like a testsystem for us, e.g. the device bridge we testing. Maybe some licences are missing, but i do not now whith? After 0ne day running i have at the diganstic log 339141 log entries!!!v Maybe this is the problem.
The issue:
The CtrlX Core is red blinking, ping is possible, but i can not log in the web interface( i refresh all) and also the apps like PLC or Smart HMI is not useable. I think the system is stopped complete?!?
Solved! Go to Solution.
02-14-2023 11:25 AM
Hi,
this sounds like an issue the WEBIQ Server App had. This issue got fixed with the new release of this app 2.13. Could you update to this version?
Best regards,
Nick
02-14-2023 04:59 PM
Hi,
i have today update the web iq server app to 2.13. version. I have a look, if it will be fix the issue
02-21-2023 11:13 AM
Hi all,
the update of the web iq app does not fix the issue. Now i update my system to Software release 1.18. and deinstall the app DeviceBridge.
I have a look if the problem will be fixed.
By the way i see that my core send a request(yellow warning) every 30s and every 10s also communicate with a other app. So i have after restart Core in the morning 341261 entrie in the logfile!
04-24-2023 09:37 AM
Is this still an issue or can the topic be closed?
06-22-2023 12:39 PM
I updated to release 1.18 and remove the app DeviceBridge and after the problem was solved