Dear Community User! We are updating our platform to a new system.
Read more: Important information on the platform change.

TeaserImageKomplett.png

ctrlX DRIVE SafeMotion PROFIsafe on PROFINET Shared Devices, with Siemens PLC´s

Gruffi
Long-established Member
Introduction

This how-to gives you some information about the possibilities of the actual supported functions of ctrlX DRIVE with PROFIsafe on PROFINET.

General
Information
  • Support of PROFIsafe Version 2.6
  • Address type 1 and 2
  • PROFIsafe Shared Device
Requirements
  • Runtime FWA-XD1-AXS-V-0402xxx onwards
  • SMO, SafeMotion Speed or higher
Address type 1 and 2
  • Type 1: Only the PROFIsafe slave address is checked
  • Type 2: Combination of PROFIsafe master address and PROFIsafe slave address for topologies with more than one PROFIsafe master

Address Type 2Address Type 2

Address Type 2Address Type 2
PROFIsafe shared device
  • for PROFINET topologies with difference master hardware for motion control and PROFIsafe

Shared deviceShared device

Commissioning Address Type
  • Address Type 1 and 2

Address Typ configuration DriveAddress Typ configuration Drive

S7 Source addressS7 Source address

Commissioning Shared Device
Siemens TIA (version 17) Shared CPU only IO´s (315)
  • PROFINET configuration

PROFINET axis configurationPROFINET axis configuration

  • Shared Device configuration only IO´s (CPU 315)

Shared device configuration PLC2Shared device configuration PLC2

Siemens TIA (version 17) Shared CPU F-CPU PROFISafe
  • PROFINET configuration

PROFINET configuration Safety AxisPROFINET configuration Safety Axis

  • Shared Device configuration PROFISafe on PROFINET (CPU-F1515)

Shared device Safety configuration PLC1Shared device Safety configuration PLC1

  • Overview PROFINET Network

Overview PROFINET NetworkOverview PROFINET Network

Must Read
Icon--AD-black-48x48Icon--address-consumer-data-black-48x48Icon--appointment-black-48x48Icon--back-left-black-48x48Icon--calendar-black-48x48Icon--center-alignedIcon--Checkbox-checkIcon--clock-black-48x48Icon--close-black-48x48Icon--compare-black-48x48Icon--confirmation-black-48x48Icon--dealer-details-black-48x48Icon--delete-black-48x48Icon--delivery-black-48x48Icon--down-black-48x48Icon--download-black-48x48Ic-OverlayAlertIcon--externallink-black-48x48Icon-Filledforward-right_adjustedIcon--grid-view-black-48x48IC_gd_Check-Circle170821_Icons_Community170823_Bosch_Icons170823_Bosch_Icons170821_Icons_CommunityIC-logout170821_Icons_Community170825_Bosch_Icons170821_Icons_CommunityIC-shopping-cart2170821_Icons_CommunityIC-upIC_UserIcon--imageIcon--info-i-black-48x48Icon--left-alignedIcon--Less-minimize-black-48x48Icon-FilledIcon--List-Check-grennIcon--List-Check-blackIcon--List-Cross-blackIcon--list-view-mobile-black-48x48Icon--list-view-black-48x48Icon--More-Maximize-black-48x48Icon--my-product-black-48x48Icon--newsletter-black-48x48Icon--payment-black-48x48Icon--print-black-48x48Icon--promotion-black-48x48Icon--registration-black-48x48Icon--Reset-black-48x48Icon--right-alignedshare-circle1Icon--share-black-48x48Icon--shopping-bag-black-48x48Icon-shopping-cartIcon--start-play-black-48x48Icon--store-locator-black-48x48Ic-OverlayAlertIcon--summary-black-48x48tumblrIcon-FilledvineIc-OverlayAlertwhishlist