Dear Community User! We have started the migration process.
This community is now in READ ONLY mode.
Read more: Important information on the platform change.

ctrlX Configurator - Example of User Interface

ctrlX Configurator - Start Guide ctrlX I/O configurator

NorbiS
Community Moderator
Community Moderator


Overview

Starting with ctrlX Configurator release 1.2307.11 a new product configurator is available for configuring ctrlX I/O. With this, an I/O station can be configured via a graphical representation in 3D.

 

Please Note

  • When editing configuration projects created with an older release of ctrlX Configurator, the new product configurator is used for newly added ctrlX I/O only. Otherwise the previous product configurator will be opened.

  • I/O configuration is now only possible with the ctrlX I/O product configurator, the I/O configuration within the ctrlX CORE product configurator is removed.


Using ctrlX I/O in solution topologies

Set ctrlX I/O from product library to your solution topology. Connect the ctrlX I/O with other devices or open the ctrlX I/O configurator by using CONFIGURE action button or double-click on the product icon. 

Setting ctrlX I/O in solution topologySetting ctrlX I/O in solution topology

Connecting ctrlX I/O with ctrlX CORE

There are two connection types available for connecting ctrlX I/O with ctrlX CORE:

- "Multi Ethernet field bus"
- "local bus" for a modular system configuration of a ctrlX CORE.

Presetting of main module in I/O configuration

The pre-setting of the main module on position 00 of the I/O station depends on the present system topology, see also chapter "Configuration of I/O station":

  • ctrlX I/O stand-alone with no connection: main module is the bus coupler.
  • ctrlX I/O to a ctrlX CORE or ctrlX DRIVEplus device using the "Multi Ethernet" connection: main module is the bus coupler.
  • ctrlX I/O connected to a modular ctrlX CORE (type COREX-M) using the "local" connection: main module is the ctrlX CORE.

If the connection between ctrlX I/O and ctrlX CORE is changed from "local" to "Multi Ethernet" or vice versa, then the main module of the I/O configuration will be changed automatically in the background.

ℹ️ As user notification the I/O configuration status will be changed to error (red). The valid (green) state of the I/O configuration has to be approved by the user by opening and saving the I/O configuration.  See example below.      
ℹ️ By changing the configuration of a connected ctrlX CORE, the I/O configuration has to be approved again.

Connect ctrlX I/O with ctrlX CORE using local busConnect ctrlX I/O with ctrlX CORE using local bus


Overview on ctrlX I/O configurator 

Using mouse double click or "Configure" button opens the product configurator for ctrlX I/O. Main areas are

  • menu bar with actions button
  • the configuration area with the DIN rail
  • the action bar for settings the viewing direction and option

ctrlX I/O product configuratorctrlX I/O product configurator

Menu bar
(1 available also via context menue)

SHOW MODULE INFORMATION1
Showing detailed order and technical information of a selected I/O module

CONFIGURE MODULE1
Configuration of a selected digital I/O output module

MOVE MODULE1
Changing the position of one or several selected module(s) by a dialogue with the I/O configuration

DELETE MODULE1
Deleting a module from the I/O configuration.

SHOW STATION INFORMATION
Showing detailed information of the I/O configuration, selection of accessories and documentation download.

SHOW STATION LIST
Showing the I/O configuration as compact list with additional technical information.
ℹ️ The non-configurable main module on position 00 (bus coupler or ctrlX CORE) is not listed. 

SHOW COMPONENT LIST
Showing the I/O configuration as extended list with order information.
ℹ️ The non-configurable main module on position 00 (bus coupler or ctrlX CORE) is not listed. 

 
Action bar

Action bar for 3D view optionsAction bar for 3D view options

No. Function
1 Locking the current 3D view 
2 Front view
3 Side view from right
4 Side view from left
5 Bottom view
6 Top view
7 Back view
8 Show/hide dimensioning of I/O modules
9 Show/hide dimensioning of din rail
10 Show/hide types of I/O modules
11 Show/hide numbering of I/O modules
12 Show/hide naming of I/O modules
13 Show/hide minimap (see below)
14 Zoom of I/O configuration
15 Close of I/O configurator
16 Save of I/O configuration 
 
Minimap

The minimap is shown wehen using the corresponding button of the action bar. It shows an overview of the I/O station with the numbering of the station places in steps of 5. 

ℹ️ Moving the visible section of the I/O station will be enabled in a future release.

Minimap for overview on I/O configurationMinimap for overview on I/O configuration

 

 

 

 


Changing the view on configuration

The station can be freely rotated in 3D space with mouse or touch. Preset views can be selected directly via the action bar. The current 3D view can be fixed via the "Lock" button, thus deactivating the free rotation.
The station can be zoomed using the mouse wheel or the two-finger zoom on touch devices.
Focus zooming of the complete I/O station is done via the "Zoom" button in the action bar.

ℹ️ The entire application can be scrolled with the mouse using the the vertical scrollbar or with the mouse wheel after clicking at the height of the action bar to set the focus. 

Zoom in of ctrlX I/O configurationZoom in of ctrlX I/O configuration

 

 
 
 
 
 
 
 

Configuration of I/O station

Starting with a new configuration, the bus coupler or ctrlx CORE is already inserted as the main module on position 00 in the configuration by default. The product library for adding module is opened via the "+ ADD MODULE" button.

ℹ️ The non-configurable main module on position 00 cannot be configured and is not listed in the dialogues STATION LIST and COMPONENT LIST.

Dialog for I/O configurationDialog for I/O configuration

Two configuration modes "FAST STARTUP" and "MODULES" are offered for selecting I/O modules, which are selected via the respective buttons.

"FAST STARTUP" configuration mode

If an I/O station is configured for the first time, the Fast Startup function is available. This speeds up the configuration of an I/O station by specifying the rqeuired numbers and types of I/O channels. 
Via the button "SHOW MODULES ON DIN RAIL" the configurator calculates the best possible configuration of the I/O modules and displays it graphically. The user can change the specifications within the dialog. The configuration is accepted via the "ADOPTING MODULES ON DIN RAIL" button.

The dialog can be closed any time via the Close button (X) or by switching to manual mode via the "MODULES" button. Any changes can be saved or discarded.

ℹ️ To prevent unintentional changes, the Fast Startup function is disabled for existing I/O configurations. 

"FAST STARTUP" configuration mode"FAST STARTUP" configuration mode

 

 

 

 

 

 

 

 
 
"MODULES" configuration mode

The "MODULES" button changes the dialog for manual configuration of an I/O station. The search field can be used to search directly for a type or name of a module (e.g. "XB-ET-31" or "output"). the number of matching modules is displayed on the left.
Via the filters, the displayed modules can be narrowed down according to type and connection technology.
Adding a module to the DIN rail is done via the action button "+", additionally the number of modules to be added can be increased.

"MODULES" configuration mode"MODULES" configuration mode

 

 

 

 

 

 

 

 

Identification of I/O modules

The I/O modules are identified within the I/O station configuration with

- color codes of the corresponding I/O module type (same color scheme as in ctrlX WORKS)
- numbering of module position within I/O station configuration
- naming of I/O modules with numbering 

ℹ️ Naming of I/O modules can be changed in module configuration dialogue. Used numbers are unique in the overall configuration project. 

Designation of I/O modulesDesignation of I/O modules
 
 
 
 
 
 
 
 
Reconfiguration

The I/O configuration can be changed by moving or deleting one or more I/O modules via mouse or touch. Moving or deleting is done either via the action menu or via the context menu, which is called via right mouse click (...). The selection of several modules is done via mouse and simultaneous pressing of the CTRL key on the keyboard. 
When selecting an individual I/O module, the dialog with detailed information can be opened via the action or context menu. For configurable output modules, the dialog for configuring the currents for the module or channels can also be opened.  

Reconfiguration of ctrlX I/O configurationReconfiguration of ctrlX I/O configuration

 

 

 

 


Notifications

The configurator checks the correctness of the I/O configuration in the background.

Notifications dialogueNotifications dialogue

 

 

 

 

 
 
Warnings

Warnings are created in case of
- maximum number of active modules (currently 30)
- maximum number of passive modules next to each other (placeholder, power feeder, potential)  (currently 3)
- length of the DIN rail exceeded
In these cases
the corresponding modules are coloured in yellow and a warning message with notification sign and module number is listed in the notification dialogue

Warning: Maximum number of passive modules exceeds

The maximum number of passive modules (modules w/o EtherCAT communication → placeholder, power feeder, potential) exceeds. The affected modules are marked in yellow and a warning message is displayed in the notification dialog for each module.
Solution: the number of directly connected passive modules has to be reduced, e.g. via setting of active modules in between. 

Warning: Maximum number of passive modules exceedsWarning: Maximum number of passive modules exceeds

 
 
 
 
 
 
 
 
 
 
 

Warning: Maximum number of active modules exceeds

The maximum number of active modules (modules w/ EtherCAT communication) exceeds. The head module is marked in yellow and a warning message is displayed in the notification dialog.
Solution: the number of active modules has to be reduced. Presently 30 active modules can be used in one I/O configuration.

Warning: Maximum number of active modules exceedsWarning: Maximum number of active modules exceeds

 
 
 
 
 
 
 
 
 
Errors

Errors are created in case of unsufficient power supply of the output modules. In these cases the corresponding modules are coloured are coloured in red and an error message with alert sign with module number is listed in the notification dialogue

Error: Insufficient power supply

The number of set digital I/O output modules exceeds the available voltage supply. The affected modules are marked in red and an error message is displayed in the notification dialog for each module.
Solution: the corresponding number of booster modules must be set at the cortrect position.
Notes:

  • The total current of the peripheral voltage supply must not exceed 8 A. If the limit value is reached, a new power supply terminal must be inserted.
  • The current requirement of the modules can be taken from the technical data. It may vary depending on the connected load, moreover it may be parameterized in the module configuration.
  • After correct setting of the module, the errors concerned are deleted.

Error: Insufficient power supplyError: Insufficient power supply

1 Comment
Thomas_H
Community Moderator
Community Moderator

Looks really great. Thank you for the update 👍

Must Read
Icon--AD-black-48x48Icon--address-consumer-data-black-48x48Icon--appointment-black-48x48Icon--back-left-black-48x48Icon--calendar-black-48x48Icon--center-alignedIcon--Checkbox-checkIcon--clock-black-48x48Icon--close-black-48x48Icon--compare-black-48x48Icon--confirmation-black-48x48Icon--dealer-details-black-48x48Icon--delete-black-48x48Icon--delivery-black-48x48Icon--down-black-48x48Icon--download-black-48x48Ic-OverlayAlertIcon--externallink-black-48x48Icon-Filledforward-right_adjustedIcon--grid-view-black-48x48IC_gd_Check-Circle170821_Icons_Community170823_Bosch_Icons170823_Bosch_Icons170821_Icons_CommunityIC-logout170821_Icons_Community170825_Bosch_Icons170821_Icons_CommunityIC-shopping-cart2170821_Icons_CommunityIC-upIC_UserIcon--imageIcon--info-i-black-48x48Icon--left-alignedIcon--Less-minimize-black-48x48Icon-FilledIcon--List-Check-grennIcon--List-Check-blackIcon--List-Cross-blackIcon--list-view-mobile-black-48x48Icon--list-view-black-48x48Icon--More-Maximize-black-48x48Icon--my-product-black-48x48Icon--newsletter-black-48x48Icon--payment-black-48x48Icon--print-black-48x48Icon--promotion-black-48x48Icon--registration-black-48x48Icon--Reset-black-48x48Icon--right-alignedshare-circle1Icon--share-black-48x48Icon--shopping-bag-black-48x48Icon-shopping-cartIcon--start-play-black-48x48Icon--store-locator-black-48x48Ic-OverlayAlertIcon--summary-black-48x48tumblrIcon-FilledvineIc-OverlayAlertwhishlist