- Subscribe to RSS Feed
- Mark as New
- Mark as Read
- Bookmark
- Subscribe
- Printer Friendly Page
- Report Inappropriate Content
Known Limitations
Important note:
when loading an existing project, some links between products may be displayed as invalid. As workaround these connections should be deleted and recreated, this will set the used device ports correctly.
To support us please create a public copy of the original project and send the link with a short subject to our support email address <support.ctrlx-configurator@boschrexroth.de>. Thank you for your understanding and support.
- IndraDrive Mi - hybrid cable with cable joints show an incorrect possible length for the first segment.
Release 1.2207.14
New features
General
- ctrlX SAFETY - new accessory
ID 505643
New accessory RKB0061/00,19 has been added to the ctrlX SAFETY configurator.
Resolved Bugs
Product Configurators / Solution Configurator
-
ctrlX I/O - wrong amount of components
ID 528216
Wrong amount of components XI351002 (Input for connection of temperature measurement resistors) and XI361002 (inputs for connection thermocouple sensors) are calculated. -
IndraDrive Mi KSM02 - Price requestests fail
ID 530440
Price requests via SAP for IndraDrive Mi KSM02 fail and don´t respond the list price. -
Large projects are not loaded
ID 530450
After the enhancement of the connection configurator some large projects are not loading. -
ctrlX DRIVE - Double axis converter Connections
ID 533465
With the ctrlX DRIVE XCD2 double axis converter it is possible to connect the drive with more than two servo motors. -
IDE Textual code is not displayed in ctrlX Apps configurator
ID 534470
IDE Textual code app is only displayed when IDE Visual code is chosen. -
Connection error between COREX and XCS2
ID 534741
In some cases it is not possible to connect a COREX with a XCS2. -
Connection errors between Inverters
ID 534747
In some cases it is not possible to connect two inverters XMS2. -
Connection error between inverters XMS and XMD
ID 534752
In some cases it is not possible to connect XMS with XMD and MS2 servo motors. -
IndraDrive Mi - Bugs in product configurator
ID 536856
In the IndraDrive Mi exist several bugs concerning typecodes of gearboxes, missing characteristics etc. -
IndraDrive Mi - Connection between KSM02
ID 537219
It is not possible to connect a KSM02 with another KSM02 because of missing accessory. -
New connection not possible
ID 538376
In some cases it is not possible to create an additional connection between two products. The connection configurator is not loading. -
Incorrect mail address for feedback formular
ID 539129
The feedback formular in ctrlX Configurator contains the incorrect mail address. -
Connections not possible
ID 539479
In the new connection configurator several connections between products are not possible. -
ctrlX DRIVE - Deselection of the brake resistor
ID 540214
After selecting a brake resistor in the power supply configurator it is not possible to remove the brake resistor as an accessory from the device. -
ctrlX DRIVE - incorrect accessory for drives
ID 540270
In the ctrlX DRIVE configurator false accessory is selected by the system. -
ctrlX DRIVE - Cable joint option missing in connection configurator
ID 543724
When connecting a servo motor with an inverter, in the connection configurator the option of one cable joint is missing. -
Connections - Missing cables between XCS2 -W0330/W0375 and MS2N13
ID 543812
Between the 330 and 375 ampere versions of ctrlX DRIVE converter and MS2N13 servo motor cable are missing. -
Typecode and list price not displayed with Customer license app
ID 546116
If Customer license app is chosen list price and typecode are not displayed -
ctrlX Core - 3D Viewer App shows "With" in Configuration-View
ID 547792
ctrlX Core - 3D Viewer App shows license type code "SWL-XC*-3DV-3DVIEWER*****-NNNN" -
WebIQ licenses are not shown in ctrlX CORE configurator
ID 547820
WebIQ licenses are not shown in all configurators including ctrlX CORE -
Connections - ctrlX SAFETY and ctrlX DRIVE
ID 551801
Via the new connection configurator it is not possible to connect ctrlX DRIVE with ctrlX SAFETY via SafetyLink. -
Spelling of ctrlX CORE is incorrect
ID 552129
Spelling of ctrlX CORE is incorrect (not all letters in capital letters) -
Wrong connections from ctrlX SAFETY to other products
ID 368945
Connections from ctrlX SAFETY to other products allow not suitable options.
RELEASE 1.2207.11
Resolved Bugs
Product Configurators / Solution Configurator
-
ctrlX DRIVE - error in calculation 24V, C_ab and C_y
ID 340164
Some projects show calculation errors concerning the selection of main filters for ctrlX DRIVE. -
SMMC Connection
ID 373598
ctrlX Configurator now supports to connect up to 8 ctrlX SAFETY via SMMC -
ctrlX DRIVE - wrong dimensions for motors with gearbox
ID 421726
Some dimensions in the dimensional view for motor gearbox combinations are wrong. -
DC bus connection between converter and inverter
ID 427142
In some cases the dc bus connection between converter and inverter cannot be set, as the corresponding port is not available. -
Loaded project incomplete
ID 427211
Some projects are missing connections when loaded from project list. -
Material numbers are not shown
ID 435364
In some cases, the material number was not displayed in the configurator when the variant was added from the product search. -
Wrong characteristic values at inverters and power supply in product search details
ID 445005
The values for the product characteristic ""protection class, Input voltage"" is always showing the converter values. -
Filters in product configurators not working
ID 481422
The filters in the product configurators are not working sufficiently. -
XM Control - XM42 hardware variant ""03"" with configuration ""PLC"" not possible
ID 507742
Configuration of the XM42 with a PLC (ILC) only possible with hardware variant ""11"". Adding a material number with hardware variant "03"" starts the configuration with the wrong value. -
Incorrect list prices in project part list
ID 514637
The project part list contains incorrect list prices for products with amount greater one. -
Connections get lost
ID 514761
In some cases while loading projects the connections get lost. It is not possible to recreate the connection as the port seems to be blocked. -
Product search adds false motor variants
ID 528805
When adding some of the ATEX servo motors from the product search this leads to false motor variants.
New Features
General
-
New ECAD and MCAD mail addresses
ID 511547
The mails for ECAD and MCAD are now sent by new mail addresses. -
User settings
ID 456503
ctrlX Configurator now has the option to show user settings via the user button in the header. These user settings enable to show or hide the list prices. The settings are only kept in the session of the user and will be reset by restart. -
New tile names in graphic view
ID 472132
The tiles in the graphic view contain new names, which improve the transparency, which product is selected (e.g. drive size for ctrlX DRIVE and HCS01) -
CAD download for complete projects
ID 216462
ctrlX Configurator now supports the download of CAD for complete configuration projects. The CAD for all products with one click can be done in the download projects area. -
User interface and responsiveness improvements
ID 300079
Several improvements on the user interface and especially the responsiveness of ctrlX Configurator have been implemented. -
Price calculation sheet
ID 305935
Bosch Rexroth Employees are now able to download the price calculation sheet via the download projects area. -
Enhanced product connection dialogue
ID 314775
ctrlX Configurator now supports a new connection dialogue for connecting products. This new dialogue enables the user to be more specific in the connection configuration by making it possible to select the relevant port.
Product Configurators
-
ctrlX DRIVE - MS2N13 Enhancement
ID 488040
Further MS2N13 motor types are added to the configurator. -
Update of ctrlX DRIVE - Brake chopper
ID 494013
Technical values for the brake chopper in the drives are revised. -
ctrlX Apps- PC Software
ID 502644
New ctrlX Apps - PC Software added -
S20 I/O – Updates
ID 502647
Adaptation of the connection of S20 safety modules to bus couplers and XM controllers
Adjustment of the maximum quantities of ""KNX"" and ""Dali"" modules -
Update of ctrlX DRIVE - GTE gearboxes
ID 448229
The dimensional view of motors with GTE gearbox are updated. -
Update of ctrlX DRIVE - Double axes drive without SAFETX link cable
ID 453441
When SAFETYlink is selected in a double axes drive, the required cable for connecting SAFETYlink between the two axes is added to the configuration. -
Enhancement of ctrlX DRIVE - MSM motors
ID 462997
The product configuration of MSM motors now supports the dynamic configuration using operating points. -
XM Control - Update & Enhancements
ID 439700
Update of selection XM - PLC configuration
Missing filter to restrict the XM design added
Initial parameters in the CNC configurator changed
Connection of the XFE modules added -
New product configurator for Panel Frame PF10
ID 440357
ctrlX Configurator now supports the Panel Frame PF10. -
ctrlX Core including ctrlX Core Apps – Enhancements
ID 394067
New ctrlX Apps added.
Information about type codes of licences in the configurators changed.
Information about ctrlX Apps added in download section. -
Enhancement of ctrlX DRIVE - Motor cables
ID 410446
New motor cables RLB2-114LEB, RLB2-043DCB and RLB2-063LEB for connection ctrlX DRIVE and servo motors are added. -
Enhancement of ctrlX DRIVE - New converters
ID 413203
Product configurator for ctrlX DRIVE is extended with new converters XCS2-W0330 and XCS-W0375. -
Product configurator for drive family IndraDrive Mi
ID 150604
The product configuration for drive family IndraDrive Mi for products KSM02, KMS02, KMS03, KCU02, KMV03, KNK03 and KLC03 is now supported. -
ctrlX I/O - product based configuration
ID 216637
The ctrlX I/O configurator now supports a new configuration mode. It is now possible to configure the I/O station by selecting the amount of modules by module type. -
ctrlX IO - Update & Enhancements
ID 249117
Calculations of the boost modules are updated.
Digital Input and Output modules with 4 wire have been removed from ctrlX Configurator.
The boost module has been switched from an active boost module to a standard boost module. -
New product configurator for Operator Panel VAM15.2 and VAM21.2
ID 249121
ctrlX Configurator now supports the operator panels VAM15.2 and VAM21.2. -
Enhancement of ctrlX SAFETY
ID 249158
Product configurator for ctrlX SAFETY is enhanced with option for communication interface ETH2 and accessories connector set and SD card.
You must be a registered user to add a comment. If you've already registered, sign in. Otherwise, register and sign in.