Dear Community User! We are updating our platform to a new system.
Read more: Important information on the platform change.

NorbiS_0-1660747941463.png

ctrlX Configurator - How to configure ctrlX I/O

NorbiS
Community Moderator
Community Moderator

 
Overview

Starting with 1.2207.11 of ctrlX Configurator, two modes are offered for configuring the ctrlX I/O product family, function or product based. The user has to select the preferred configuration mode in the folder "ctrlX I/O", see sceenshot below.

NorbiS_1-1660748457311.png

Function-based 
  • Automatic module selection by configurator
  • Based on user-specified number of channels
  • Number of required booster modules is selected automatically
Product-based
  • User-defined selection of required I/O modules by its product name, e.g. "XI110116 - 16 CHANNELS, 1-WIRE , 24VDC, 3MS FILTERING TIME"
  • Minimum number of required booster modules is considered automatically by the configurator
  • Info-i shows detailed technical data with direct link to online documentation, see example below

NorbiS_2-1660748699384.png

💡 Please note: Switching between configuration modes is only possible by loosing present I/O configuration.

 

Display list of selected I/O modules

All selected modules are listed

  • on the left side of the configuration dialogue, see example below
  • within the details dialogue of the I/O station (graphic view of the configuration project)
  • in the list view of the configuration project
  • in the product or project summary
  • in the CSV export file

NorbiS_3-1660749039725.png

 

NorbiS
NorbiS
Director Product Management Sales Excellence
Must Read
Icon--AD-black-48x48Icon--address-consumer-data-black-48x48Icon--appointment-black-48x48Icon--back-left-black-48x48Icon--calendar-black-48x48Icon--center-alignedIcon--Checkbox-checkIcon--clock-black-48x48Icon--close-black-48x48Icon--compare-black-48x48Icon--confirmation-black-48x48Icon--dealer-details-black-48x48Icon--delete-black-48x48Icon--delivery-black-48x48Icon--down-black-48x48Icon--download-black-48x48Ic-OverlayAlertIcon--externallink-black-48x48Icon-Filledforward-right_adjustedIcon--grid-view-black-48x48IC_gd_Check-Circle170821_Icons_Community170823_Bosch_Icons170823_Bosch_Icons170821_Icons_CommunityIC-logout170821_Icons_Community170825_Bosch_Icons170821_Icons_CommunityIC-shopping-cart2170821_Icons_CommunityIC-upIC_UserIcon--imageIcon--info-i-black-48x48Icon--left-alignedIcon--Less-minimize-black-48x48Icon-FilledIcon--List-Check-grennIcon--List-Check-blackIcon--List-Cross-blackIcon--list-view-mobile-black-48x48Icon--list-view-black-48x48Icon--More-Maximize-black-48x48Icon--my-product-black-48x48Icon--newsletter-black-48x48Icon--payment-black-48x48Icon--print-black-48x48Icon--promotion-black-48x48Icon--registration-black-48x48Icon--Reset-black-48x48Icon--right-alignedshare-circle1Icon--share-black-48x48Icon--shopping-bag-black-48x48Icon-shopping-cartIcon--start-play-black-48x48Icon--store-locator-black-48x48Ic-OverlayAlertIcon--summary-black-48x48tumblrIcon-FilledvineIc-OverlayAlertwhishlist