Teaser AM MTX Template.png

Template for MTX Additive Manufacturing

KatjaX
Community Manager
Community Manager
Overview

Additive Manufacturing (AM) - largely also referred to as 3D printing - is an emerging and innovative manufacturing process, which differs fundamentally from conventional manufacturing processes and opens up completely new possibilities for research and industry.

What is additive manufacturing?

As a collective term, additive manufacturing processes include all those manufacturing processes with which three-dimensional models, samples, prototypes, tools or finished products are generated by the automated application of materials layer by layer.

Motor flange constructed with 3D printingMotor flange constructed with 3D printing

Features
  • Gantry Axis applied
  • Factor control for Extruder Axis
  • Temperature Controller included
  • Process Time display
  • Screen for Job management
  • Temperature Overview Screen
  • Temperature (Coldend,Hotend and Filament) displayed on NC Screen
  • NC- Simulation
3D Printer Model in our NC-Simulator3D Printer Model in our NC-Simulator
It shows the axes (X,Y,Z) of a 3D Printer Model in the NC- SimulatorIt shows the axes (X,Y,Z) of a 3D Printer Model in the NC- Simulator
Formation of the workpiece while the NC program is runningFormation of the workpiece while the NC program is running
Finished workpiece, a motor flangeFinished workpiece, a motor flange
Hardware requirements
  • MTX control (XM42-S, XM42-P or XM42-A)
  • Drive controller (IndraDrive CS/M/Mi, ctrlX DRIVE)
  • For temperature control:
    • Analog Input: S20_AI_4_UTH(S20-AI-4-UTH)
Software requirements
  • IndraWorks Engineering for CNC system MTX 15VRS
    R911337570: SWL-IWORKS-MTX-NNVRS-D0-ENG /Single license
    • Programming and project planning software for MTX
    • Win Studio lite Editor
  • IndraWorks Operation 2 for CNC system MTX 15VRS
    R911396004: SWL-IWORKS-MTX-NNVRS-F2-OPD2 /Single license
    • HMI-software for standard CNC operations
    • WinStudio runtime, Lite-license inclusive
  • Technology Package Additive Manufacturing
    R911399770: FWS-MTX-AM1******-NNVRS-NN-NNN/Single license
    • MTX software option
    • MTX FA – utilize fast PLC actions
    • Gantry axes with command value coupling
    • Placements (machining on inclined surfaces)
    • Path programming with G6 (Spline interpolation B-Spline, NURBS)
    • System axis coupling for setting up electronic gears
    • Temperature closed loop control; OPC-UA server
    • Standard project template for additive manufacturing (extrusion technologies)
Optional licenses
  • IndraWorks Workstation 2 for CNC system MTX 15VRS
    R911396002: SWL-IWORKS-MTX-NNVRS-F2-WORKSTATION2 /Single license
    • Engineering + Operation
    • Emulation
  • IndraWorks Virtual Machine Builder (VMB)
    Software Download
  • R911394064: SWS-MTX***-ENG-01VRS-D0-VMB-DGL /USB-Dongle
  • IndraWorks Virtual Machine Simulation
    R911374010: SWS-MTX***-RUN-NNVRS-D0-VMS /Single license
Installation
Documentation
Related Links
EduardX
EduardX
Editorial work by: KatjaX
Must Read
Icon--AD-black-48x48Icon--address-consumer-data-black-48x48Icon--appointment-black-48x48Icon--back-left-black-48x48Icon--calendar-black-48x48Icon--center-alignedIcon--Checkbox-checkIcon--clock-black-48x48Icon--close-black-48x48Icon--compare-black-48x48Icon--confirmation-black-48x48Icon--dealer-details-black-48x48Icon--delete-black-48x48Icon--delivery-black-48x48Icon--down-black-48x48Icon--download-black-48x48Ic-OverlayAlertIcon--externallink-black-48x48Icon-Filledforward-right_adjustedIcon--grid-view-black-48x48IC_gd_Check-Circle170821_Icons_Community170823_Bosch_Icons170823_Bosch_Icons170821_Icons_CommunityIC-logout170821_Icons_Community170825_Bosch_Icons170821_Icons_CommunityIC-shopping-cart2170821_Icons_CommunityIC-upIC_UserIcon--imageIcon--info-i-black-48x48Icon--left-alignedIcon--Less-minimize-black-48x48Icon-FilledIcon--List-Check-grennIcon--List-Check-blackIcon--List-Cross-blackIcon--list-view-mobile-black-48x48Icon--list-view-black-48x48Icon--More-Maximize-black-48x48Icon--my-product-black-48x48Icon--newsletter-black-48x48Icon--payment-black-48x48Icon--print-black-48x48Icon--promotion-black-48x48Icon--registration-black-48x48Icon--Reset-black-48x48Icon--right-alignedshare-circle1Icon--share-black-48x48Icon--shopping-bag-black-48x48Icon-shopping-cartIcon--start-play-black-48x48Icon--store-locator-black-48x48Ic-OverlayAlertIcon--summary-black-48x48tumblrIcon-FilledvineIc-OverlayAlertwhishlist