Solution Set Additive Manufacturing

Solution Sets for Additive Manufacturing

KatjaX
Community Manager
Community Manager
ctrlX AUTOMATION offers the most open & compact Automation Solution for Additive Manufacturing

Find more information about Additive Manufacturing.

Please select your preferred solution set and customize your individual configuration with the ctrlX Configurator.


Powder Bed Fusion

Powder Bed Fusion is typically used for laser melting of metal or polymer, often realized with 2 lifting axes and 1 rake drive. 

Schematic Example Powder Bed Fusion SLM ProcessSchematic Example Powder Bed Fusion SLM Process
Application Example Powder Bed Fusion Printing AM LabApplication Example Powder Bed Fusion Printing AM Lab
Application Example Powder Bed Fusion Hydraulic DiffuserApplication Example Powder Bed Fusion Hydraulic Diffuser
Application Example Powder Bed Fusion Servo ValveApplication Example Powder Bed Fusion Servo Valve
Configurator Example Powder Bed FusionConfigurator Example Powder Bed Fusion

 


ctrlX Configurator
Powder Bed Fusion | CTRLX654795
 
OPEN CONFIGURATION
   
ctrlX Automation Example
Project Example for Additive Manufacturing
 
OPEN PROJECT

Extrusion 3 Axis

X, Y, Z servo drives for dispensing or additive manufacturing extrusion applications. 

Schematic Example Extrusion 3 Axis Smart DispensSchematic Example Extrusion 3 Axis Smart Dispens
Application Example Extrusion 3 Axis Product Printer Secondary © GROW PlatformApplication Example Extrusion 3 Axis Product Printer Secondary © GROW Platform
Application Example Extrusion 3 Axis MXT © BigRepApplication Example Extrusion 3 Axis MXT © BigRep
Configurator Example Extrusion 3 AxisConfigurator Example Extrusion 3 Axis

 


ctrlX Configurator
Extrusion | 3 Axis | CTRLX446610
 
OPEN CONFIGURATION
   
ctrlX Automation Example
Project Example for Additive Manufacturing
 
OPEN PROJECT

High-End AM Machines

Automation of High-End additive manufacturing machines: The combination of the CNC system MTX with the ctrlX AUTOMATION family member ctrlX CORE is also well-suited for the increasingly important communication with the IoT world.  

Schematic Example High End Additive Manufacturing MachineSchematic Example High End Additive Manufacturing Machine
Application Example High-end Additive Manufacturing Machine © BigRepApplication Example High-end Additive Manufacturing Machine © BigRep
Application Example High-end Additive Manufacturing BLB Robot © THE INDUSTRYApplication Example High-end Additive Manufacturing BLB Robot © THE INDUSTRY
Configurator Example Additive Manufacturing High-end MachineConfigurator Example Additive Manufacturing High-end Machine

 


ctrlX Configurator
High-End AM Machines | CTRLX465048
 
OPEN CONFIGURATION
   
ctrlX Automation Example
Project Example for Additive Manufacturing
 
OPEN PROJECT

PeterB
PeterB
Hi there, I'm a member of the ctrlX AUTOMATION community and responsible for Business Development Manufacturing. Please feel free to contact me in case of questions.
Editorial work by: KatjaX
Must Read
Icon--AD-black-48x48Icon--address-consumer-data-black-48x48Icon--appointment-black-48x48Icon--back-left-black-48x48Icon--calendar-black-48x48Icon--center-alignedIcon--Checkbox-checkIcon--clock-black-48x48Icon--close-black-48x48Icon--compare-black-48x48Icon--confirmation-black-48x48Icon--dealer-details-black-48x48Icon--delete-black-48x48Icon--delivery-black-48x48Icon--down-black-48x48Icon--download-black-48x48Ic-OverlayAlertIcon--externallink-black-48x48Icon-Filledforward-right_adjustedIcon--grid-view-black-48x48IC_gd_Check-Circle170821_Icons_Community170823_Bosch_Icons170823_Bosch_Icons170821_Icons_CommunityIC-logout170821_Icons_Community170825_Bosch_Icons170821_Icons_CommunityIC-shopping-cart2170821_Icons_CommunityIC-upIC_UserIcon--imageIcon--info-i-black-48x48Icon--left-alignedIcon--Less-minimize-black-48x48Icon-FilledIcon--List-Check-grennIcon--List-Check-blackIcon--List-Cross-blackIcon--list-view-mobile-black-48x48Icon--list-view-black-48x48Icon--More-Maximize-black-48x48Icon--my-product-black-48x48Icon--newsletter-black-48x48Icon--payment-black-48x48Icon--print-black-48x48Icon--promotion-black-48x48Icon--registration-black-48x48Icon--Reset-black-48x48Icon--right-alignedshare-circle1Icon--share-black-48x48Icon--shopping-bag-black-48x48Icon-shopping-cartIcon--start-play-black-48x48Icon--store-locator-black-48x48Ic-OverlayAlertIcon--summary-black-48x48tumblrIcon-FilledvineIc-OverlayAlertwhishlist