Dear Community User! We have started the migration process.
This community is now in READ ONLY mode.
Read more: Important information on the platform change.

Assembler_FacrotyIO.png

Demo Assembler with Selmo

TK2588
Established Member

Two parts are conveyed separately via two conveyor belts to a stop to be assembled. The completed part is then transported away via the conveyor belt.

Functional Description

Two parts are to be assembled.
The two parts are to be conveyed separately to a stop via two conveyor belts. There they are detected by a sensor and clamped by a cylinder. A 2-axis gantry robot picks up the part and positions it on the other part. Afterwards, the finished assembled part is to be transported away via the conveyor belt. For this purpose, a blockade must move up and a sensor detects the part leaving.

In/Output assignment

The in- and outputs of the model are assigned as follows (the designation input or output refers to the connected controller):

Input Nr. Name Factory I/O Variable name Typ Specification
1 S1 I_Start BOOL S1 Start
2 S2 I _Stop BOOL S2 Stop
3 S3 I _EStop BOOL S3 Emergency stop
4 B1 I _Lid_Conveyor1_Part_present BOOL B1 Lid conveyor 1 part present
5 B2 I_Base_Conveyor1_Part_present BOOL B2 Base conveyor 1 part present
6 B3 I_Base_Conveyor2_Part_present BOOL B3 Base conveyor 2 past present
7 B4 I_Part_present_Gripper BOOL B4 part present gripper
8 IX I_Actual_Pos_X BOOL X actual position
9 IY I_Actual_Pos_Z BOOL Z actual position

 

Output Nr. Name Factory I/O Variable name Typ Specification
1 M1 O_Lid_Conveyor1_ON BOOL M1 Lid conveyor 1 ON
2 M2 O_Base_Conveyor1_ON BOOL M3 Base conveyor 1 ON
3 M3 O_Base_Conveyor2_ON BOOL M4 Base Conveyor 2 ON
4 Y4 O_Stop_Blade_2 BOOL Y2 Stop blade up
5 Y5 O_Close_Gipper BOOL Y3 Close Gipper
6 OX O_Set_X BOOL Set position X
7 OZ O_Set_Z BOOL Set position Z
8 L1 O_Start_LED BOOL L1 Start LED
9 L2 O_Stop_LED BOOL L2 Stop LED

 

How-to
Support

ctrlX AUTOMATION Forum ctrlX World Topics
 support@selmo.at 1)
 Selmo Helpcenter

Related Links

The Company

Selmo Technology GmbH rethinks machine programming and reduces complexity for the programmer. We offer an alternative for manual programming of processes and can translate the process model directly into a PLC program through our algorithm. The Selmo Solution can be learned and applied quickly and easily and immediately creates a standardisation of PLC programming.

FOR SOFTWARE THAT NEVER LETS YOU DOWN
SELMO Technology GmbH


1) Note on data protection
The email is sent directly to the partner company! This company is responsible for the processing of the data contained. Please read their data protection information before sending this email! 
Bosch Rexroth is not responsible for the use of the partner company's support.

einfachselmo
einfachselmo
Editorial work by: TK2588
Must Read
Icon--AD-black-48x48Icon--address-consumer-data-black-48x48Icon--appointment-black-48x48Icon--back-left-black-48x48Icon--calendar-black-48x48Icon--center-alignedIcon--Checkbox-checkIcon--clock-black-48x48Icon--close-black-48x48Icon--compare-black-48x48Icon--confirmation-black-48x48Icon--dealer-details-black-48x48Icon--delete-black-48x48Icon--delivery-black-48x48Icon--down-black-48x48Icon--download-black-48x48Ic-OverlayAlertIcon--externallink-black-48x48Icon-Filledforward-right_adjustedIcon--grid-view-black-48x48IC_gd_Check-Circle170821_Icons_Community170823_Bosch_Icons170823_Bosch_Icons170821_Icons_CommunityIC-logout170821_Icons_Community170825_Bosch_Icons170821_Icons_CommunityIC-shopping-cart2170821_Icons_CommunityIC-upIC_UserIcon--imageIcon--info-i-black-48x48Icon--left-alignedIcon--Less-minimize-black-48x48Icon-FilledIcon--List-Check-grennIcon--List-Check-blackIcon--List-Cross-blackIcon--list-view-mobile-black-48x48Icon--list-view-black-48x48Icon--More-Maximize-black-48x48Icon--my-product-black-48x48Icon--newsletter-black-48x48Icon--payment-black-48x48Icon--print-black-48x48Icon--promotion-black-48x48Icon--registration-black-48x48Icon--Reset-black-48x48Icon--right-alignedshare-circle1Icon--share-black-48x48Icon--shopping-bag-black-48x48Icon-shopping-cartIcon--start-play-black-48x48Icon--store-locator-black-48x48Ic-OverlayAlertIcon--summary-black-48x48tumblrIcon-FilledvineIc-OverlayAlertwhishlist