FORUM CTRLX AUTOMATION
ctrlX World Partner Apps for ctrlX AUTOMATION
Dear Community User! We have started the migration process.
This community is now in READ ONLY mode.
Read more: Important
information on the platform change.
04-13-2021 09:07 PM
Hi,
I will build a custom snap. It is the telegraf agent with an developed plugin for the datalayer SSE.
in the snapcraft.yml there will be something like this
grade: stable confinement: strict apps: ctrlx-telegraf: command: telegraf --config <PATH-TO-CONFIG>/config.conf daemon: simple restart-condition: always plugs: [network-bind]
The file config.conf is in toml syntax eg.:
[[outputs.influxdb_v2]]
urls = ["https://ingest.example.de"]
token = "xxxxx"
organization = "ctrlx-vlab"
bucket = "ctrlx"
[[inputs.ctrlxcore]]
url = "https://192.168.1.1"
username = "boschrexroth"
password = "boschrexroth"
node = "scheduler/tasks/ctrlXAutomation/info/counter"
publishintervalms = "100"
insecure_skip_verify = true
Solved! Go to Solution.
05-04-2021 02:39 PM
Sorry for the delay.
To store data into the configurations manageable via the ctrlX CORE web interface you simple connect to the solution manager with a plug in your snapcraft.yaml:
plugs:
active-solution:
interface: content
content: solutions
target: $SNAP_COMMON/solutions
An them simply store your file in the active configuration:
/var/snap/rexroth-solutions/common/solutions/activeConfiguration/MyUserApp
07-05-2021 08:23 AM
Could you post a small code example how to store e.g. json file to this directory?
Or is there a more detailed documentation how to save and load custom snap data?
Thanks!
07-06-2021 09:26 AM - edited 07-06-2021 12:03 PM
@ asti: I will answer you in your new topic:
https://developer.community.boschrexroth.com/t5/SDK/Cannot-store-data-in-configuration/m-p/26139