12-16-2021 09:51 PM
What are the limits on device number and cable length when using the RS-UNI module along with EFCs equipped with the ModbusRTU module?
Solved! Go to Solution.
05-16-2022 03:18 PM
Hello Alex,
the cable length depends on the used protocol RS485 or RS232. The default cable length of the standard applies.
The max number of devices is limited on the expected update rate of all in sum, since it's sequential. The EFC has 100ms reponse time.