FORUM CTRLX AUTOMATION
ctrlX World Partner Apps for ctrlX AUTOMATION
Dear Community User! We are updating our platform to a new
system.
Read more: Important
information on the platform change.
04-02-2024 10:23 AM
Hello.
How to use XM21 to achieve high-speed gantry control? Has anyone done a similar system.
There are five axes, X1(AXIS_1), X2(AXIS_2), Y, Z, G,
Solved! Go to Solution.
04-02-2024 08:51 PM
One option might be to realize this configuration as a user-defined kinematic, with the kinematic's target X position transerred to both Axis_X1 and Axis_X2.
See IndraWorks online help under 'Extended user-defined transformation' for more information. Functional, but minimally tested, project archive attached. The project mock-up does not include critical features to handle the gantry axes (Axis_X1, Axis_X2) like position monitoring and initialization.
04-05-2024 03:15 PM
Thank you for your reply.
The customer requires a high work speed and is unsure if XM has mature application cases.
X1 X2 speed 4m/s, distance of 20m.
Y Speed 4m/s,distance of 13m.
Z Speed 3.6m/s,distance of 3m.
G Speed 0.5m/s,distance of 0.3m.
04-09-2024 01:52 PM
The speed is mainly limited on the hardware (motors, gear boxes, linear axis) not of the controller. In the XM22 the minimal cycle time of motion calculation and fieldbus is :
See e.g the "IndraLogic XLC IndraMotion MLC 14VRS Functional Description" chapter "7.2 Cycle times":
XM21 | XM22 | XM42 |
4 ms | 2 ms | 2 ms |