FORUM CTRLX AUTOMATION
ctrlX World Partner Apps for ctrlX AUTOMATION
09-30-2023 08:14 AM
Hi,
I am begginer/hobbiest trying to learn PLC programming. I bought some second hand components (IndraDrive, IndraControl and a Synchronous servo motor IndraDyn MSM019b-r300-nn-mo-ch1)
Unfortunatelly I am unable to connect it since, it came with a different connector (9 pin molex connector)
Can anyone let me know if there is a way to link the wire color to the proper signal of the encoder
Colors I have are
white
black
violet
blue
orange
red
10-02-2023 06:57 AM - edited 10-02-2023 06:57 AM
Moved to corresponding sub forum IndraWorks, IndraControl for MLC/MTX, IndraDrive.
10-02-2023 12:07 PM
Please send as well the type code of the drive amplifier youwant to connect this motor to. Because this motor only fits to some amplifiers from Bosch Rexroth, not all.
11-03-2023 03:09 PM
@salinasgerardo Any news here or can this topic be closed?