Hi, sorry for late reply! i just finished my vacation The USB device I'm using is a TB-RK 1808S0, a neural network computing stick, and I'd like to use the active mode he provides for ctrlx core to boost the math when reasoning about neural networks. In the description of how his active mode works, it is described as follows: "The model and algorithm are solidified in RK1808. In the artificial intelligence computing stick, the upper computer only needs to input In the artificial intelligence computing stick, the upper computer only needs to input data (such as pictures and video streams) to the computing stick through the USB port. completes the pre-processing, inference, and post-processing of the data, and then passes the processing results through the USB port Output to the host computer. The host computer here can be any platform with USB interface and any operating system, including x86/x64/arm32/arm64 linux/windows/mac os and single-chip microcomputer. and single-chip microcomputer, raspberry pie, etc..." I would like to ask if I can perform such a task on ctrlx core. This question has been bothering me for quite some time now, looking forward to a guide. see details for TB-RK 1808S0:(active mode development) TB-RK3399ProD wiki (rock-chips.com) Grateful beyond words!
... View more