Search
Sign in with
Community Home
Store
How-to
Forum
Applications
Applications overview
CTRLX AUTOMATION
Configurator
Device Portal
Documentation
Download
EPLAN Generator
Forum
GitHub
How-to
Product Catalog
Store
Forum overview
FORUM CTRLX AUTOMATION
Overview
COMMUNITY NEWS
ctrlX WORKS
ctrlX CORE
ctrlX MOTION
ctrlX PLC
ctrlX IOT
ctrlX DRIVE
ctrlX I/O
ctrlX IPC
ctrlX HMI
ctrlX SAFETY
ctrlX SERVICES
SDK
Communication
IndraWorks, IndraControl for MLC/MTX, IndraDrive
ctrlX World Partner Apps for ctrlX AUTOMATION
Overview
Bosch - DeviceBridge
Bosch Connected Industry - Nexeed Control plus
Bosch Rexroth - ROKIT - The Robotics Kit
CODESYS - PLC Add-ons
Smart HMI - WebIQ Designer and Server
Other ctrlX World Topics
About IDP
Options
All community
Knowledge base
IDP
Users
Products
cancel
Turn on suggestions
Auto-suggest helps you quickly narrow down your search results by suggesting possible matches as you type.
Showing results for
Search instead for
Did you mean:
About IDP
since
09-12-2022
Tuesday
IDP
New Poster
19
Posts
0
Likes
0
Solutions
Latest Contributions by IDP
Topics IDP has Participated In
Latest Contributions by IDP
«
Previous
1
2
3
Next
»
Link to how to doku does not work
by
IDP
in
ctrlX SAFETY
Tuesday
Tuesday
Hello , The link to the how to " Create safety PLC project with ctrlX SAFETY Engineering" does not work .
... View more
Cable length more then 75m
by
IDP
in
ctrlX DRIVE
05-27-2024
08:08 AM
05-27-2024
08:08 AM
Hello , Is a cable length of 85 m possible between a ctrlX drive and a MAD or a MS2N ? Is it possible with special measures ? Do we have to use a particular encoder type in this case ? Thank you .
... View more
Tool to determine load of ctrlX Core
by
IDP
in
ctrlX CORE
02-19-2024
01:47 PM
02-19-2024
01:47 PM
Do we have a tool that determines the type of CtrlX Core based on system requirements and where you can see the load ?
... View more
ctrlX Core with 50 axis
by
IDP
in
ctrlX CORE
02-19-2024
01:45 PM
02-19-2024
01:45 PM
Which ctrlX core should be used for an application with 50 axis and a motion cycle time ( and an EtherCat cycle time ) of 2 ms .
... View more
Version of Codesys SoftMotion
by
IDP
in
CODESYS - PLC Add-ons
02-19-2024
01:43 PM
02-19-2024
01:43 PM
Febr 2024 . Which version of Codesys Runtime and Codesys Softmotion runs actually on the ctrlX Core ?
... View more
Tags:
codesys
softmotion
«
Previous
1
2
3
Next
»
Latest Tags
No tags yet
OK
Icon--AD-black-48x48
Icon--address-consumer-data-black-48x48
Icon--appointment-black-48x48
Icon--back-left-black-48x48
Icon--calendar-black-48x48
Icon--center-aligned
Icon--Checkbox-check
Icon--clock-black-48x48
Icon--close-black-48x48
Icon--compare-black-48x48
Icon--confirmation-black-48x48
Icon--dealer-details-black-48x48
Icon--delete-black-48x48
Icon--delivery-black-48x48
Icon--down-black-48x48
Icon--download-black-48x48
Ic-OverlayAlert
Icon--externallink-black-48x48
Icon-Filled
forward-right_adjusted
Icon--grid-view-black-48x48
IC_gd_Check-Circle
170821_Icons_Community
170823_Bosch_Icons
170823_Bosch_Icons
170821_Icons_Community
IC-logout
170821_Icons_Community
170825_Bosch_Icons
170821_Icons_Community
IC-shopping-cart2
170821_Icons_Community
IC-up
IC_User
Icon--image
Icon--info-i-black-48x48
Icon--left-aligned
Icon--Less-minimize-black-48x48
Icon-Filled
Icon--List-Check-grenn
Icon--List-Check-black
Icon--List-Cross-black
Icon--list-view-mobile-black-48x48
Icon--list-view-black-48x48
Icon--More-Maximize-black-48x48
Icon--my-product-black-48x48
Icon--newsletter-black-48x48
Icon--payment-black-48x48
Icon--print-black-48x48
Icon--promotion-black-48x48
Icon--registration-black-48x48
Icon--Reset-black-48x48
Icon--right-aligned
share-circle1
Icon--share-black-48x48
Icon--shopping-bag-black-48x48
Icon-shopping-cart
Icon--start-play-black-48x48
Icon--store-locator-black-48x48
Ic-OverlayAlert
Icon--summary-black-48x48
tumblr
Icon-Filled
vine
Ic-OverlayAlert
whishlist