FORUM CTRLX AUTOMATION
ctrlX World Partner Apps for ctrlX AUTOMATION
11-14-2023 08:28 AM
Hello,
We have a customer with a XB-EC-12, three modules of 16 digital inputs and three modules of 16 digital outputs,
Problem is that the signal of the inputs are going up and down at the same time,
We have checked on the datalayer and it happens the same, just to discart a problem with the PLC app,
We have also checked if the ethercat is OK and during this blinking it remains in OP,
The wiring also seems ok,
Last we checked the UP/UL signals of the module and it also blinks at the same time
Any idea what is happening?
11-14-2023 09:59 AM
More information:
The voltage in UP/UL was between 23 and 23.3V, I do not think it is a Power Supply problem because if that is the case the Ethercat will also lose the connection with the inputs/outputs but this never happens,
Maybe it is a communication problem between the ctrlX Core and the Bus Coupler?
Sometimes they had the F4002 communication error in the drives so maybe this is caused by the bus coupler?
Thanks,
11-14-2023 10:19 AM
We're in contact and checking it, will update asap
11-20-2023 04:09 PM
Some news on this topic