10-07-2022 12:47 PM
Hello,
We have a customer that wants to buy a WR21, the problem is that he wants to mount it vertically,
Is this possible?
Many thanks,
Solved! Go to Solution.
11-12-2022 05:04 PM - edited 11-13-2022 09:21 AM
Hello,
for the WebIQ software this is possible. A CSS class must be defined for this, e.g. with the name 'rot90'. This should contain the statement:
If you set this CSS class to the root container (top entry in the hierarchy menu), the screen content is rotated by 90°.
Many greetings
webiq-eg
12-20-2022 10:07 AM
Thank you webiq-eq,
Does someone know if with the codesys WebVisu it is possible?
12-20-2022 10:33 AM
Hello,
Just a quick update,
I have checked that inside the WR there is an app that is called "Android Agent", there it is only needed to go "Rotate Control" and "Portrait"
Then the HMI is displayed as vertical! 😄