FORUM CTRLX AUTOMATION
ctrlX World Partner Apps for ctrlX AUTOMATION
Dear Community User! We have started the migration process.
This community is now in READ ONLY mode.
Read more: Important
information on the platform change.
08-23-2023 01:01 PM
Hello guys,
i have a aplication of an 3m height elevator and i want to use a pc with Python to control the ctrlx drive. I succeded to make it work for an indra drive but for ctrlx i have some problem. Can you give me any recomandation where to start ?
08-23-2023 02:38 PM - edited 08-23-2023 02:40 PM
hello,
Which version of EAL are you using? use the last 2.4. I have no direct experience on the usecase bu i am sure that with older versions the ctrlX drives were not working 🙂
08-23-2023 02:47 PM
Sure i have the last version of EAL sdk, i can read any parameter in the drive but when i want to use absoluteMove it give me an error that "Drive must initialize to run this API" and i don't know exactly what to do.
09-05-2023 03:57 PM
There exist a initialize method to parametrize the drive correctly, alternative use one time the dotnet example DriveTool.exe to make this initialization of the drive.
10-24-2023 09:43 AM
Hello, it didn't work with Initialize button, next error message appeared: the parameter is write protected. No matter the drive status was (CM, OM, PM). what do you suggest to try next? Thanks.
09-06-2024 11:52 AM
Which parameter are you trying to write? could you add some screenshots of your application and the error?