Dear Community User! We have started the migration process.
This community is now in READ ONLY mode.
Read more: Important information on the platform change.

cancel
Showing results for 
Search instead for 
Did you mean: 

MC_TorqueControl of Twincat with ctrlx Drive

MC_TorqueControl of Twincat with ctrlx Drive

Yacine
Long-established Member

Hello, 

One of our customers is using an MS2N04-B0BTN motor with an XCS2-W0023 drive to control an electric actuator via TwinCAT. The setup is in Torque Control mode to apply a constant force while limiting speed. However, when using MC_TorqueControl, the VelocityLimitHigh and VelocityLimitLow parameters aren’t respected, causing the motor to accelerate to max speed.

Beckhoff recommended parameter P-0-0486 to add speed limits in the MDT (see attachment), but this parameter appears to be specific to Beckhoff drives. The customer also tried adding S-0-0038 and S-0-0039 (min/max speed) in MDT, but these don’t affect the MC_TorqueControl behavior, and the FB doesn’t support direct speed limit settings.

Any insights on why these limits are ignored or suggestions for a workaround would be highly appreciated!

Thanks in advance!

1 REPLY 1

CodeWasi
Occasional Contributor

Hi Yacine,
what about setting the drive in velo-control and continously input ot the torque-cmd in S92. The velo-cmd can contiunously updated as well and treshold will be respected. Since the priority of velo control would result in failuremonitioring (drive-velo-cmd may not be followed) this needs to be deactivated with P556.bit1.

CodeWasi_0-1730800626528.png

Bye 

 

Icon--AD-black-48x48Icon--address-consumer-data-black-48x48Icon--appointment-black-48x48Icon--back-left-black-48x48Icon--calendar-black-48x48Icon--center-alignedIcon--Checkbox-checkIcon--clock-black-48x48Icon--close-black-48x48Icon--compare-black-48x48Icon--confirmation-black-48x48Icon--dealer-details-black-48x48Icon--delete-black-48x48Icon--delivery-black-48x48Icon--down-black-48x48Icon--download-black-48x48Ic-OverlayAlertIcon--externallink-black-48x48Icon-Filledforward-right_adjustedIcon--grid-view-black-48x48IC_gd_Check-Circle170821_Icons_Community170823_Bosch_Icons170823_Bosch_Icons170821_Icons_CommunityIC-logout170821_Icons_Community170825_Bosch_Icons170821_Icons_CommunityIC-shopping-cart2170821_Icons_CommunityIC-upIC_UserIcon--imageIcon--info-i-black-48x48Icon--left-alignedIcon--Less-minimize-black-48x48Icon-FilledIcon--List-Check-grennIcon--List-Check-blackIcon--List-Cross-blackIcon--list-view-mobile-black-48x48Icon--list-view-black-48x48Icon--More-Maximize-black-48x48Icon--my-product-black-48x48Icon--newsletter-black-48x48Icon--payment-black-48x48Icon--print-black-48x48Icon--promotion-black-48x48Icon--registration-black-48x48Icon--Reset-black-48x48Icon--right-alignedshare-circle1Icon--share-black-48x48Icon--shopping-bag-black-48x48Icon-shopping-cartIcon--start-play-black-48x48Icon--store-locator-black-48x48Ic-OverlayAlertIcon--summary-black-48x48tumblrIcon-FilledvineIc-OverlayAlertwhishlist