cancel
Showing results for 
Search instead for 
Did you mean: 

CtrlX Core modular with R911411588 CP-EXT-XC-ET1-21-01-N-NN

CtrlX Core modular with R911411588 CP-EXT-XC-ET1-21-01-N-NN

WL_rexroth
Member

Maybe is a silly question but when using a ctrlX Core  (CP-COREX-M) with multiethernet expansion module R911411588 CP-EXT-XC-ET1-21-01-N-NN, all IO modules are attached to this one and every unit is conected (mechanically assembled) via some kind of internal bus building a complete no wired block. In this option no bus coupler (R911406090 XB-EC-12) is needed to connetct IO modules. So my question is, communication between IO modules and ctrlX Core in described case is via this internal bus, I mean, multiethernet expansion module CP-EXT-XC-ET1-21-01-N-NN is not performing the function of XB-EC-12 in the no modular option, is it right?. If I am correct the, multiethernet expansion module R911411588 CP-EXT-XC-ET1-21-01-N-NN is just used a an additional ethernet port to connect to any other external system but not needed to making attached IO modules to work.

Thank you very much in advance.

2 REPLIES 2

CodeShepherd
Community Moderator
Community Moderator

The Extension modules in general are not needed for running the ctrlX IOs directly attached. See e.g. R914507393 COREX-M-X3-11-BNNN-21.01-01RS-NN-NN, where no extension module is added. See example in the ctrlX Configurator.

Sophie
Community Moderator
Community Moderator

Hello, the multiethernet expansion module R911411588 CP-EXT-XC-ET1-21-01-N-NN is a Profinet device hardware extension. On the 2 ports of the extension, you can run a Profinet device if you install the App "Profinet device". And then you can connect the CORE as a sybsystem under a Siemens controller.
On a ctrlX COREplus X3: COREX-M-X3*... the IOs can be plugged directly on the right side of the controller, no buscoupler is needed additionally.

Icon--AD-black-48x48Icon--address-consumer-data-black-48x48Icon--appointment-black-48x48Icon--back-left-black-48x48Icon--calendar-black-48x48Icon--center-alignedIcon--Checkbox-checkIcon--clock-black-48x48Icon--close-black-48x48Icon--compare-black-48x48Icon--confirmation-black-48x48Icon--dealer-details-black-48x48Icon--delete-black-48x48Icon--delivery-black-48x48Icon--down-black-48x48Icon--download-black-48x48Ic-OverlayAlertIcon--externallink-black-48x48Icon-Filledforward-right_adjustedIcon--grid-view-black-48x48IC_gd_Check-Circle170821_Icons_Community170823_Bosch_Icons170823_Bosch_Icons170821_Icons_CommunityIC-logout170821_Icons_Community170825_Bosch_Icons170821_Icons_CommunityIC-shopping-cart2170821_Icons_CommunityIC-upIC_UserIcon--imageIcon--info-i-black-48x48Icon--left-alignedIcon--Less-minimize-black-48x48Icon-FilledIcon--List-Check-grennIcon--List-Check-blackIcon--List-Cross-blackIcon--list-view-mobile-black-48x48Icon--list-view-black-48x48Icon--More-Maximize-black-48x48Icon--my-product-black-48x48Icon--newsletter-black-48x48Icon--payment-black-48x48Icon--print-black-48x48Icon--promotion-black-48x48Icon--registration-black-48x48Icon--Reset-black-48x48Icon--right-alignedshare-circle1Icon--share-black-48x48Icon--shopping-bag-black-48x48Icon-shopping-cartIcon--start-play-black-48x48Icon--store-locator-black-48x48Ic-OverlayAlertIcon--summary-black-48x48tumblrIcon-FilledvineIc-OverlayAlertwhishlist