FORUM CTRLX AUTOMATION
ctrlX World Partner Apps for ctrlX AUTOMATION
Dear Community User! We have started the migration process.
This community is now in READ ONLY mode.
Read more: Important
information on the platform change.
05-10-2023 06:54 AM
Hi Guys...
is anyone can advise processor clock belong to CtrlX X3 core ?
Also need mtbf (mean time before failure ) document ? thanks in advance
Solved! Go to Solution.
05-10-2023 08:32 AM - edited 05-17-2023 10:05 AM
The processor type (Zync Ultrascale+, 64 bit, 4 × ARM A53) is mentioned in the official documentation. CPU clock is up to up to 1.5GHz.
EDIT: See information about MTTF/MTBF in below answer.
05-10-2023 09:02 AM
Thank you for the information provided.
Would be very helpful if can be given this MTTF/MTBF. Really appreciated
05-11-2023 09:47 AM
For MTTF/MTBF you have to check the VDMA format DE/EN Version SISTEMA, PASCAL, VDMA, ISO 13849-1 library, please see link for VDMA66413.
With the SISTEMA tool you can view the XML file, in the bigger package are PDF included as well.
https://www.boschrexroth.com/en/de/search.html?lang=DE&s=download&q=safety+vdma&num=10
05-16-2023 04:55 PM
thank you very much brother