cancel
Showing results for 
Search instead for 
Did you mean: 
SOLVED

Connectivity Settings Interface

Connectivity Settings Interface

Hugues
Member

Hello,

I'm looking for the Connectivity Settings menu to enable Ethernet Over EtherCat (EoE) like presented as shown in image1. But it is nowhere to befound on the main Settings menu (image2). The most similar page is the "Network Interfaces" page where we only find the configuration of the port XF10 and XF51 but not the port XF50 (EtherCat) and the virtual ports as in image 1 . Thanks for your help.

7 REPLIES 7

EngJay
Established Member

Hi Hugues,

I believe EoE is only activated through IO Engineering, then once it is activated it shows up in the Network Interfaces.

EngJay_0-1689090946172.png

 

Michael_A
Long-established Member

To configure EoE you have to do both. The setting in IO Engineering and for the networkinterfaces (EoE and your engineering port)
But there has to be also a route on your pc. This is normally set if you click on the sign in the ethercat page.
You can check the route with cmd box : route print
there should be an entry like 172.31.0.0 255.255.0.0 IP_of_ctrlX  IP_of_networkadapter
You can even set the route manually with route add 172.31.0.0 MASK 255.255.0.0 IP_of_ctrlX

Michael_A_0-1689137959291.png

 

So the routing is apparent by using the route print command but the ping 172.31.254.1 doesn't work. We still don't get the Connectivity menu. So is this menu necessary to configure properly the virtual connection ? On image 1, Cmd tells us that the routing failed because it is already existing (I used the command previously). On image 2, the routing is shown in red. Image 3 shows that the ping response is too long. And image 4 and 5 are about the Virtual Ethernet port configuration.

CodeShepherd
Community Moderator
Community Moderator

Please check also the how to "Establish connection to ctrlX DRIVE via ctrlX CORE".

So I went through all steps from A to I but at step J, clicking on Drive Engineering only opens an empty window doing nothing. Or using CMD then the ping at 172.31.254.1 adress doesn't respond. Using Drive Engineering, I can connect on the drive (picture 1) but it only opens another empty window (picture 2).

I've seen older tutorials about EoE and it was said that on the Network Interfaces, eth1 port or EthercatMaster port which should correspond to  XF50 also has to be IP forwarding enabled. But this port in non-apparent on the page. Did it change because of the Core version ?

CodeShepherd
Community Moderator
Community Moderator

From ctrlX CORE version 1.20 on the names changed to the name of the hardware ports: eth0 = XF10, eth1 = XF51

As your pages are not totaly empty but your connection itself seems to be established, did you install the IndraDrive system to your ctrlX DRIVE Engineering? Because it is not part of the standard installation:

ctrlX WORKS installation customize setupctrlX WORKS installation customize setup

CodeShepherd
Community Moderator
Community Moderator

@Hugues Are there any news? Is this still an issue? Or can this topic be closed?

Icon--AD-black-48x48Icon--address-consumer-data-black-48x48Icon--appointment-black-48x48Icon--back-left-black-48x48Icon--calendar-black-48x48Icon--center-alignedIcon--Checkbox-checkIcon--clock-black-48x48Icon--close-black-48x48Icon--compare-black-48x48Icon--confirmation-black-48x48Icon--dealer-details-black-48x48Icon--delete-black-48x48Icon--delivery-black-48x48Icon--down-black-48x48Icon--download-black-48x48Ic-OverlayAlertIcon--externallink-black-48x48Icon-Filledforward-right_adjustedIcon--grid-view-black-48x48IC_gd_Check-Circle170821_Icons_Community170823_Bosch_Icons170823_Bosch_Icons170821_Icons_CommunityIC-logout170821_Icons_Community170825_Bosch_Icons170821_Icons_CommunityIC-shopping-cart2170821_Icons_CommunityIC-upIC_UserIcon--imageIcon--info-i-black-48x48Icon--left-alignedIcon--Less-minimize-black-48x48Icon-FilledIcon--List-Check-grennIcon--List-Check-blackIcon--List-Cross-blackIcon--list-view-mobile-black-48x48Icon--list-view-black-48x48Icon--More-Maximize-black-48x48Icon--my-product-black-48x48Icon--newsletter-black-48x48Icon--payment-black-48x48Icon--print-black-48x48Icon--promotion-black-48x48Icon--registration-black-48x48Icon--Reset-black-48x48Icon--right-alignedshare-circle1Icon--share-black-48x48Icon--shopping-bag-black-48x48Icon-shopping-cartIcon--start-play-black-48x48Icon--store-locator-black-48x48Ic-OverlayAlertIcon--summary-black-48x48tumblrIcon-FilledvineIc-OverlayAlertwhishlist