ctrlX OPC UA Client

ctrlX AUTOMATION - OPC UA Client

KatjaX
Community Manager
Community Manager

With the OPC UA Client App the ctrlX CORE can access each connected OPC UA server and retrieve the provided data. Together with the OPC UA Server app, a standardized machine-to-machine (M2M) communication is possible. The data which the OPC UA Client reads are made available in the ctrlX CORE data layer. Thus, these data are available to all apps on the ctrlX CORE.

Supported OPC UA profiles
  • Protocol UA TCP
  • UA secure conversation including encryption and certificate handling
  • UA binary encoding

Supported OPC UA services
  • Browse
  • Read
  • Write

With the OPC UA Client App the ctrlX CORE can access various connected OPC UA ServerWith the OPC UA Client App the ctrlX CORE can access various connected OPC UA Server

Latest features in version 2.6
  • Auto reconnect function available - an automatic reconnect can be configured for a client session
  • OPC UA methods with arguments of the OPC UA BuildIn types "NodeId", "LocalizedText", "UtcTime" and "DateTime" are supported
  • OPC UA variables of the OPC UA BuildIn types "NodeId", "LocalizedText", "UtcTime" and "DateTime" are supported
  • Support of OPC UA nodes in the address space, with GUID identifier and opaque identifier
  • Support of arrays for structures
  • Support of additional OPC UA built-in data types "StatusCode" and "QualifiedName" in the Data Layer address space
Latest features in version 1.20
  • Supports multi-dimensional arrays (matrices) as data type
  • Supports complex data types (Enumerations, Structures, Unions) also for methods arguments
Prerequisites
Support

Forum Communication

Related Links
StefanH
StefanH
Hi, I am Stefan and I work as a Product Manager in the ctrlX AUTOMATION software team. Contact me if you want to learn more about our solutions.
Editorial work by: KatjaX
Must Read
Icon--AD-black-48x48Icon--address-consumer-data-black-48x48Icon--appointment-black-48x48Icon--back-left-black-48x48Icon--calendar-black-48x48Icon--center-alignedIcon--Checkbox-checkIcon--clock-black-48x48Icon--close-black-48x48Icon--compare-black-48x48Icon--confirmation-black-48x48Icon--dealer-details-black-48x48Icon--delete-black-48x48Icon--delivery-black-48x48Icon--down-black-48x48Icon--download-black-48x48Ic-OverlayAlertIcon--externallink-black-48x48Icon-Filledforward-right_adjustedIcon--grid-view-black-48x48IC_gd_Check-Circle170821_Icons_Community170823_Bosch_Icons170823_Bosch_Icons170821_Icons_CommunityIC-logout170821_Icons_Community170825_Bosch_Icons170821_Icons_CommunityIC-shopping-cart2170821_Icons_CommunityIC-upIC_UserIcon--imageIcon--info-i-black-48x48Icon--left-alignedIcon--Less-minimize-black-48x48Icon-FilledIcon--List-Check-grennIcon--List-Check-blackIcon--List-Cross-blackIcon--list-view-mobile-black-48x48Icon--list-view-black-48x48Icon--More-Maximize-black-48x48Icon--my-product-black-48x48Icon--newsletter-black-48x48Icon--payment-black-48x48Icon--print-black-48x48Icon--promotion-black-48x48Icon--registration-black-48x48Icon--Reset-black-48x48Icon--right-alignedshare-circle1Icon--share-black-48x48Icon--shopping-bag-black-48x48Icon-shopping-cartIcon--start-play-black-48x48Icon--store-locator-black-48x48Ic-OverlayAlertIcon--summary-black-48x48tumblrIcon-FilledvineIc-OverlayAlertwhishlist